Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. Both ends have a low profile two-prong fastener with a cupped base to seal the hole and give stability. Available in two different hole diameters, .156 and .125 in many different spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Body Diameter | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1145 - $0.124 | 23000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
| $0.1648 - $0.1784 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
| $0.1238 - $0.134 | 9000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| 27DMSP00950 | $0.1681 - $0.1821 | 1000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.949 in
24.1 mm
|
|
| $0.1555 - $0.1684 | 2000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
| 27DMSP00500 | $0.1369 - $0.1483 | 18000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|
| 27DMSP00250 | $0.1216 - $0.1318 | 42000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| $0.1491 - $0.1614 | 11000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.72 in
18.3 mm
|
||
| $0.1226 - $0.1327 | 3000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| 27DMSP00437 | $0.1303 - $0.1411 | 9000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
|
| $0.1461 - $0.1583 | 4000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| $0.157 - $0.1702 | 1000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.819 in
20.8 mm
|
||
| $0.1124 - $0.1387 | 500 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
| $0.1444 - $0.1563 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
||
| $0.1456 - $0.1577 | 3000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
| $0.1098 - $0.1355 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
||
| $0.103 - $0.1272 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
||
| $0.1429 - $0.1548 | 2000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
| $0.1987 - $0.2153 | 5000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
||
| $0.1347 - $0.1459 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue