Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colors: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$0.064 - $0.391 46695 In stock
0.516 in
RRC16E $11.1221 - $27.3062 Request the lead time here
16.000 in
$8.0084 - $19.647 810 In stock
12.600 in
RRC8B $3.2294 - $7.965 1356 In stock
8.670 in
RRC12A $7.8057 - $19.1802 6947 In stock
12.600 in
RRC24A $24.2564 - $40.4437 1779 In stock
24.000 in
RRC3A $0.7581 - $1.8537 25251 In stock
3.470 in
RRC14E $9.4711 - $23.2192 730 In stock
14.000 in
$63.2314 - $105.3939 31 In stock
26.000 in
RRC42A $232.1463 - $271.4953 104 In stock
42.000 in
$0.2187 - $0.5327 41000 In stock
1.910 in
RRC6I $2.8898 - $7.1004 1183 In stock
6.640 in
RRC18E $14.8294 - $36.3974 546 In stock
18.000 in
RRC3F $0.756 - $1.8506 4490 In stock
3.470 in
RRC5A $2.346 - $5.7446 3377 In stock
5.630 in
$0.3158 - $0.7757 25352 In stock
2.378 in
$0.6852 - $1.7058 1100 In stock
1.660 in
NPS4B $2.0564 - $5.1491 2080 In stock
4.500 in
RRC6A $2.8827 - $7.08 4213 In stock
6.640 in
$0.9588 - $2.3976 305 In stock
1.900 in
  • of 3
Standard Sizes Pipe Cap - Inside Diameter - 13.1 mm | 0.516 in ; Inside Height - 12.4 mm | 0.490 in ; Red

RRC1/4A

Price Range
$0.391 - $0.064

Stock Levels
46695 In stock
Attributes
  • Color
    Red
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16.000 in ; Inside Height - 79.4 mm | 3.125 in ; Black

RRC16E

Price Range
$27.3062 - $11.1221

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12.600 in ; Inside Height - 66.5 mm | 2.620 in ; Orange

RRC12B

Price Range
$19.647 - $8.0084

Stock Levels
810 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Orange

RRC8B

Price Range
$7.965 - $3.2294

Stock Levels
1356 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12.600 in ; Inside Height - 66.5 mm | 2.620 in ; Black

RRC12A

Price Range
$19.1802 - $7.8057

Stock Levels
6947 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in ; Inside Height - 76.1 mm | 2.995 in ; Black

RRC24A

Price Range
$40.4437 - $24.2564

Stock Levels
1779 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Blue

RRC3A

Price Range
$1.8537 - $0.7581

Stock Levels
25251 In stock
Attributes
  • Color
    Blue
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in ; Inside Height - 76.2 mm | 3.000 in ; Black

RRC14E

Price Range
$23.2192 - $9.4711

Stock Levels
730 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26.000 in ; Inside Height - 114.3 mm | 4.500 in ; Black

RRC26A

Price Range
$105.3939 - $63.2314

Stock Levels
31 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42.000 in ; Inside Height - 133.4 mm | 5.250 in ; Black

RRC42A

Price Range
$271.4953 - $232.1463

Stock Levels
104 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Orange

RRC1-1/2E

Price Range
$0.5327 - $0.2187

Stock Levels
41000 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in ; Inside Height - 49.8 mm | 1.960 in ; Orange

RRC6I

Price Range
$7.1004 - $2.8898

Stock Levels
1183 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in ; Inside Height - 85.7 mm | 3.375 in ; Black

RRC18E

Price Range
$36.3974 - $14.8294

Stock Levels
546 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Orange

RRC3F

Price Range
$1.8506 - $0.756

Stock Levels
4490 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in ; Inside Height - 54.6 mm | 2.150 in ; Blue

RRC5A

Price Range
$5.7446 - $2.346

Stock Levels
3377 In stock
Attributes
  • Color
    Blue
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2.378 in ; Inside Height - 27.4 mm | 1.080 in ; Orange

RRC2F

Price Range
$0.7757 - $0.3158

Stock Levels
25352 In stock
Attributes
  • Color
    Orange
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in ; Inside Height - 35.7 mm | 1.406 in ; Black

NPS1-1/4B

Price Range
$1.7058 - $0.6852

Stock Levels
1100 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in ; Inside Height - 40.5 mm | 1.594 in ; Black

NPS4B

Price Range
$5.1491 - $2.0564

Stock Levels
2080 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in ; Inside Height - 49.8 mm | 1.960 in ; Black

RRC6A

Price Range
$7.08 - $2.8827

Stock Levels
4213 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.3 mm | 1.900 in ; Inside Height - 35.7 mm | 1.406 in ; Black

NPS1-1/2B

Price Range
$2.3976 - $0.9588

Stock Levels
305 In stock
Attributes
  • Color
    Black
  • Fitting Style
    Push-Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N