Quantity | Unit price |
---|---|
500 - 999 | $0.0603 |
1000 - 4999 | $0.0542 |
5000 - 9999 | $0.0488 |
10000 + | $0.044 |
Head Diameter | 0.391 in |
---|---|
Head Diameter | 9.9 mm |
Head Height | 5.2 mm |
Head Height | 0.204 in |
Thread Length | 1.500 in |
Thread Length | 38.1 mm |
Thread Size | 1/4-20 |
Color | Black |
Drive Type | Crossed Drive |
Head Type | Oval Head |
Screw Type | Machine Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue