These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.
These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0348 - $0.0478 | 29000 In stock |
M4
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
$0.0605 - $0.0651 | 9000 In stock |
M3.5
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
50M035060I006 | $0.0332 - $0.0455 | 3000 In stock |
M3.5
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
|
$0.1971 - $0.2704 | 3000 In stock |
M10
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.0396 - $0.0543 | 1000 In stock |
M5
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.1821 - $0.2498 | 500 In stock |
M8
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
$0.0365 - $0.05 | 1000 In stock |
M3.5
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
$0.0324 - $0.0444 | 25000 In stock |
M3
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
$0.0349 - $0.0479 | 6000 In stock |
M4
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.0317 - $0.0435 | 4000 In stock |
M3
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
$0.0621 - $0.0852 | 500 In stock |
M6
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.1765 - $0.2422 | 10000 In stock |
M8
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
50M030050I012 | $0.0327 - $0.0448 | 11000 In stock |
M3
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
$0.0642 - $0.088 | 7500 In stock |
M6
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
$0.1818 - $0.2494 | 500 In stock |
M8
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0327 - $0.0448 | 21000 In stock |
M2.5
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
$0.0335 - $0.0459 | 2000 In stock |
M3.5
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.0359 - $0.0493 | 5000 In stock |
M4
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.2052 - $0.2815 | 500 In stock |
M10
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0351 - $0.0481 | 14000 In stock |
M4
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue