Quantity | Unit price |
---|---|
500 - 4999 | $0.0517 |
5000 - 9999 | $0.0492 |
10000 - 24999 | $0.047 |
25000 + | $0.0443 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 28.6 mm |
---|---|
Overall Length | 1.125 in |
Head Diameter | 5.7 mm |
Head Diameter | 0.225 in |
Head Height | 1.7 mm |
Head Height | 0.067 in |
Thread Size | #4-40 |
Thread Length | 26.9 mm |
Thread Length | 1.058 in |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flush Head |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue