Quantity | Unit price |
---|---|
1000 - 4999 | $0.0549 |
5000 - 9999 | $0.0523 |
10000 - 24999 | $0.0499 |
25000 + | $0.0471 |
Overall Length | 0.375 in |
---|---|
Overall Length | 9.5 mm |
Head Diameter | 0.385 in |
Head Diameter | 9.8 mm |
Head Height | 0.116 in |
Head Height | 2.9 mm |
Countersunk Screw Degree | 80 / 82 |
Thread Size | #10-32 |
Thread Length | 0.259 in |
Thread Length | 6.6 mm |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flat Head |
Color | Black |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue