Quantity | Unit price |
---|---|
500 - 999 | $0.0589 |
1000 - 4999 | $0.0531 |
5000 - 9999 | $0.0478 |
10000 + | $0.043 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 1 in |
---|---|
Overall Length | 25.4 mm |
Head Height | 0.154 in |
Head Height | 3.9 mm |
Countersunk Screw Degree | 82 |
Thread Size | 1/4-20 |
Thread Length | 1 in |
Thread Length | 25.4 mm |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flush Head |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue