Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quantity | Unit price |
---|---|
1000 - 4999 | $0.0602 |
5000 - 9999 | $0.0573 |
10000 - 24999 | $0.0548 |
25000 + | $0.0517 |
Overall Length | 0.625 in |
---|---|
Overall Length | 15.9 mm |
Head Diameter | 0.507 in |
Head Diameter | 12.9 mm |
Head Height | 0.110 in |
Head Height | 2.8 mm |
Thread Size | 1/4-20 |
Thread Length | 13.1 mm |
Thread Length | 0.515 in |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flush Head |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue