Quantity | Unit price |
---|---|
500 - 999 | $0.3416 |
1000 - 4999 | $0.3075 |
5000 - 9999 | $0.2768 |
10000 + | $0.2492 |
Overall Length | 44.5 mm |
---|---|
Overall Length | 1.750 in |
Head Diameter | 0.762 in |
Head Diameter | 19.4 mm |
Head Height | 0.230 in |
Head Height | 5.8 mm |
Thread Size | 3/8-16 |
Thread Length | 1.520 in |
Thread Length | 38.6 mm |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flush Head |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue