Quantity | Unit price |
---|---|
1000 - 4999 | $0.0493 |
5000 - 9999 | $0.0444 |
10000 - 24999 | $0.0398 |
25000 + | $0.0359 |
Overall Length | 0.472 in |
---|---|
Overall Length | 12.0 mm |
Head Diameter | 6.3 mm |
Head Diameter | 0.248 in |
Head Height | 1.7 mm |
Head Height | 0.067 in |
Countersunk Screw Degree | 90 / 92 |
Thread Size | M3 |
Thread Length | 10.3 mm |
Thread Length | 0.406 in |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flat Head |
Color | Black |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue