Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Color | Minimum Inside Diameter | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|---|
$0.1285 - $0.1958 | Request the lead time here |
0.22 in
5.6 mm
|
Black
|
0.299 in
7.6 mm
|
0.35 in
8.9 mm
|
||
$0.7142 - $2.1277 | 200 In stock |
0.400 in
10.2 mm
|
White
|
2.125 in
54 mm
|
2.375 in
60.3 mm
|
||
$0.3659 - $1.0912 | 21100 In stock |
0.220 in
5.6 mm
|
White
|
0.687 in
17.4 mm
|
0.812 in
20.6 mm
|
||
$0.3082 - $0.4697 | 5250 In stock |
0.295 in
7.5 mm
|
Black
|
1.252 in
31.8 mm
|
1.425 in
36.2 mm
|
||
$0.3685 - $0.5617 | 7400 In stock |
0.406 in
10.3 mm
|
Black
|
2.122 in
53.9 mm
|
2.39 in
60.7 mm
|
||
22HC0250B | $0.1378 - $0.189 | 25000 In stock |
0.22 in
5.6 mm
|
Black
|
0.244 in
6.2 mm
|
0.291 in
7.4 mm
|
|
$0.3297 - $0.5024 | 16400 In stock |
0.343 in
8.7 mm
|
Black
|
1.406 in
35.7 mm
|
1.61 in
40.9 mm
|
||
$0.3494 - $0.5326 | Request the lead time here |
0.343 in
8.7 mm
|
Black
|
1.791 in
45.5 mm
|
2.102 in
53.4 mm
|
||
22HC0672B | $0.1681 - $0.2563 | Request the lead time here |
0.22 in
5.6 mm
|
Black
|
0.669 in
17.0 mm
|
0.776 in
19.7 mm
|
|
$0.3377 - $0.5146 | Request the lead time here |
0.343 in
8.7 mm
|
Black
|
1.594 in
40.5 mm
|
1.811 in
46.0 mm
|
||
$0.212 - $0.3231 | 1750 In stock |
0.295 in
7.5 mm
|
Black
|
1.031 in
26.2 mm
|
1.189 in
30.2 mm
|
||
$0.5433 - $1.612 | 900 In stock |
0.310 in
7.9 mm
|
White
|
1.250 in
31.8 mm
|
1.437 in
36.5 mm
|
||
22HC0531B | $0.1823 - $0.2501 | 3000 In stock |
0.252 in
6.4 mm
|
Black
|
0.539 in
13.7 mm
|
0.606 in
15.4 mm
|
|
$0.133 - $0.2027 | 2000 In stock |
0.22 in
5.6 mm
|
Black
|
0.358 in
9.1 mm
|
0.394 in
10.0 mm
|
||
$0.212 - $0.323 | 1500 In stock |
0.252 in
6.4 mm
|
Black
|
0.886 in
22.5 mm
|
1.024 in
26.0 mm
|
||
SHC-23 | $0.337 - $0.8721 | Request the lead time here |
0.220 in
5.6 mm
|
White
|
0.359 in
9.1 mm
|
0.390 in
9.9 mm
|
|
$0.6383 - $1.9021 | 9400 In stock |
0.360 in
9.1 mm
|
White
|
1.406 in
35.7 mm
|
1.625 in
41.3 mm
|
||
$0.1606 - $0.2203 | 21000 In stock |
0.252 in
6.4 mm
|
Black
|
0.409 in
10.4 mm
|
0.469 in
11.9 mm
|
||
22HC1875B | $0.3641 - $0.5549 | 6000 In stock |
0.406 in
10.3 mm
|
Black
|
1.87 in
47.5 mm
|
2.126 in
54.0 mm
|
|
$0.1891 - $0.2882 | 9250 In stock |
0.252 in
6.4 mm
|
White
|
0.988 in
25.1 mm
|
1.134 in
28.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue