Menu Search

Plastic Hose Clamps

In stock

Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.

They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.

  • Material: Nylon, PA
  • Colour: Natural, Black, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
118 results
Product SKUs information
Item Code Price range Availability Width Color Minimum Inside Diameter Maximum Inside Diameter View
$0.3595 - $1.072 19300 In stock
0.220 in
White
0.531 in
0.593 in
$0.1681 - $0.2563 1000 In stock
0.22 in
Black
0.728 in
0.791 in
$0.3691 - $1.1026 3600 In stock
0.220 in
White
0.750 in
0.875 in
$0.1723 - $0.2626 14000 In stock
0.22 in
Black
0.839 in
0.941 in
22HC0468B $0.1645 - $0.2256 9000 In stock
0.22 in
Black
0.476 in
0.535 in
$0.1703 - $0.2594 1000 In stock
0.217 in
Black
0.748 in
0.874 in
$0.1641 - $0.2501 35500 In stock
0.252 in
Black
0.598 in
0.677 in
22HSC0015 $0.1135 - $0.1729 2500 In stock
0.15 in
White
0.283 in
0.311 in
$0.1703 - $0.2594 6500 In stock
0.217 in
Natural
0.748 in
0.874 in
$0.8475 - $1.0464 500 In stock
0.354 in
Black
3.146 in
3.346 in
$0.8766 - $1.0823 1250 In stock
0.335 in
Black
3.846 in
4.02 in
$0.2106 - $0.3209 Request the lead time here
0.228 in
Natural
0.358 in
0.394 in
$0.3641 - $0.5549 4800 In stock
0.406 in
Natural
1.87 in
2.126 in
22HC0531 $0.1928 - $0.2643 18000 In stock
0.252 in
Natural
0.539 in
0.606 in
$0.381 - $0.5807 300 In stock
0.252 in
Natural
0.988 in
1.134 in
$0.1645 - $0.2256 7000 In stock
0.22 in
Natural
0.476 in
0.535 in
$0.133 - $0.2027 14000 In stock
0.22 in
Natural
0.358 in
0.394 in
22HC0750 $0.1682 - $0.2563 Request the lead time here
0.22 in
Natural
0.728 in
0.791 in
$0.1723 - $0.2626 1500 In stock
0.22 in
Natural
0.839 in
0.941 in
22HC0672 $0.1682 - $0.2563 Request the lead time here
0.22 in
Natural
0.669 in
0.776 in
  • of 6
Quick Assembly Hose Clamp Inside Diameter Range - 13.5 - 15.1 mm | 0.531 - 0.593 in

SHC-32

Price Range
$1.072 - $0.3595

Stock Levels
19300 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.220 in
  • Inside Diameter Range
    0.531 - 0.593 in
  • Color
    White
Interlocking Design Hose Clamp Inside Diameter Range - 18.5 - 21 mm | 0.730 - 0.825 in

22HC0750B

Price Range
$0.2563 - $0.1681

Stock Levels
1000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.22 in
  • Inside Diameter Range
    0.728 - 0.791 in
  • Color
    Black
Quick Assembly Hose Clamp Inside Diameter Range - 19.1 - 22.2 mm | 0.750 - 0.875 in

SHC-50

Price Range
$1.1026 - $0.3691

Stock Levels
3600 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.220 in
  • Inside Diameter Range
    0.750 - 0.875 in
  • Color
    White
Interlocking Design Hose Clamp Inside Diameter Range - 21.3 - 23.9 mm | 0.840 - 0.940 in

22HC0875B

Price Range
$0.2626 - $0.1723

Stock Levels
14000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.22 in
  • Inside Diameter Range
    0.839 - 0.941 in
  • Color
    Black
Interlocking Design Hose Clamp Inside Diameter Range - 12.1 - 13.6 mm | 0.475 - 0.536 in

22HC0468B

Price Range
$0.2256 - $0.1645

Stock Levels
9000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.22 in
  • Inside Diameter Range
    0.476 - 0.535 in
  • Color
    Black
Interlocking Design Hose Clamp Inside Diameter Range - 19.1 - 22.2 mm | 0.750 - 0.875 in

22HC0813B

Price Range
$0.2594 - $0.1703

Stock Levels
1000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.217 in
  • Inside Diameter Range
    0.748 - 0.874 in
  • Color
    Black
Interlocking Design Hose Clamp Inside Diameter Range - 15.2 - 17.3 mm | 0.597 - 0.680 in

22HC0593B

Price Range
$0.2501 - $0.1641

Stock Levels
35500 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.252 in
  • Inside Diameter Range
    0.598 - 0.677 in
  • Color
    Black
Quick Assembly Hose Clamp Inside Diameter Range - 7.2 - 7.9 mm | 0.283 - 0.312 in

22HSC0015

Price Range
$0.1729 - $0.1135

Stock Levels
2500 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.15 in
  • Inside Diameter Range
    0.283 - 0.311 in
  • Color
    White
Interlocking Design Hose Clamp Inside Diameter Range - 19.1 - 22.2 mm | 0.750 - 0.875 in

22HC0813

Price Range
$0.2594 - $0.1703

Stock Levels
6500 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.217 in
  • Inside Diameter Range
    0.748 - 0.874 in
  • Color
    Natural
Double Grip Hose Clamp Inside Diameter Range - 79.8 - 85 mm | 3.142 - 3.346 in

22DGHC080

Price Range
$1.0464 - $0.8475

Stock Levels
500 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Double Grip
  • Width
    0.354 in
  • Inside Diameter Range
    3.146 - 3.346 in
  • Color
    Black
Double Grip Hose Clamp Inside Diameter Range - 97.7 - 102.1 mm | 3.846 - 4.020 in

22DGHC096

Price Range
$1.0823 - $0.8766

Stock Levels
1250 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Double Grip
  • Width
    0.335 in
  • Inside Diameter Range
    3.846 - 4.02 in
  • Color
    Black
Fin Clip Base Hose Clamp Inside Diameter Range - 9.1 - 10 mm | 0.360 - 0.395 in

22HCFC037188

Price Range
$0.3209 - $0.2106

Stock Levels
Request the lead time here
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Fin Clip Base
  • Width
    0.228 in
  • Inside Diameter Range
    0.358 - 0.394 in
  • Color
    Natural
Interlocking Design Hose Clamp Inside Diameter Range - 47.5 - 54 mm | 1.870 - 2.125 in

22HC1875

Price Range
$0.5549 - $0.3641

Stock Levels
4800 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.406 in
  • Inside Diameter Range
    1.87 - 2.126 in
  • Color
    Natural
Interlocking Design Hose Clamp Inside Diameter Range - 13.7 - 15.4 mm | 0.538 - 0.608 in

22HC0531

Price Range
$0.2643 - $0.1928

Stock Levels
18000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.252 in
  • Inside Diameter Range
    0.539 - 0.606 in
  • Color
    Natural
Fin Clip Base Hose Clamp Inside Diameter Range - 25.1 - 28.8 mm | 0.990 - 1.135 in

22HCFC106188

Price Range
$0.5807 - $0.381

Stock Levels
300 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Fin Clip Base
  • Width
    0.252 in
  • Inside Diameter Range
    0.988 - 1.134 in
  • Color
    Natural
Interlocking Design Hose Clamp Inside Diameter Range - 12.1 - 13.6 mm | 0.475 - 0.536 in

22HC0468

Price Range
$0.2256 - $0.1645

Stock Levels
7000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.22 in
  • Inside Diameter Range
    0.476 - 0.535 in
  • Color
    Natural
Interlocking Design Hose Clamp Inside Diameter Range - 9.1 - 9.9 mm | 0.360 - 0.390 in

22HC0344

Price Range
$0.2027 - $0.133

Stock Levels
14000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.22 in
  • Inside Diameter Range
    0.358 - 0.394 in
  • Color
    Natural
Interlocking Design Hose Clamp Inside Diameter Range - 18.5 - 21 mm | 0.730 - 0.825 in

22HC0750

Price Range
$0.2563 - $0.1682

Stock Levels
Request the lead time here
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.22 in
  • Inside Diameter Range
    0.728 - 0.791 in
  • Color
    Natural
Interlocking Design Hose Clamp Inside Diameter Range - 21.3 - 23.9 mm | 0.840 - 0.940 in

22HC0875

Price Range
$0.2626 - $0.1723

Stock Levels
1500 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.22 in
  • Inside Diameter Range
    0.839 - 0.941 in
  • Color
    Natural
Interlocking Design Hose Clamp Inside Diameter Range - 17 - 19.7 mm | 0.670 - 0.776 in

22HC0672

Price Range
$0.2563 - $0.1682

Stock Levels
Request the lead time here
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.22 in
  • Inside Diameter Range
    0.669 - 0.776 in
  • Color
    Natural