Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Color | Minimum Inside Diameter | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|---|
$0.5365 - $0.6622 | 3000 In stock |
0.374 in
9.5 mm
|
Black
|
2.559 in
65.0 mm
|
2.717 in
69.0 mm
|
||
$0.3297 - $0.5024 | 100 In stock |
0.343 in
8.7 mm
|
Natural
|
1.406 in
35.7 mm
|
1.61 in
40.9 mm
|
||
$0.5365 - $0.6622 | 750 In stock |
0.362 in
9.2 mm
|
Black
|
2.48 in
63.0 mm
|
2.654 in
67.4 mm
|
||
$0.9948 - $1.228 | 7750 In stock |
0.343 in
8.7 mm
|
Black
|
4.146 in
105.3 mm
|
4.402 in
111.8 mm
|
||
$0.212 - $0.323 | 22500 In stock |
0.295 in
7.5 mm
|
Natural
|
1.031 in
26.2 mm
|
1.189 in
30.2 mm
|
||
$0.3377 - $0.5146 | 6700 In stock |
0.343 in
8.7 mm
|
Natural
|
1.594 in
40.5 mm
|
1.811 in
46.0 mm
|
||
22HC0406 | $0.1606 - $0.2204 | 14000 In stock |
0.252 in
6.4 mm
|
Natural
|
0.409 in
10.4 mm
|
0.469 in
11.9 mm
|
|
22HC1250 | $0.3082 - $0.4697 | 34750 In stock |
0.295 in
7.5 mm
|
Natural
|
1.252 in
31.8 mm
|
1.425 in
36.2 mm
|
|
$0.1729 - $0.2136 | 500 In stock |
0.24 in
6.1 mm
|
Black
|
0.472 in
12.0 mm
|
0.543 in
13.8 mm
|
||
$0.3494 - $0.5326 | 100 In stock |
0.343 in
8.7 mm
|
Natural
|
1.791 in
45.5 mm
|
2.102 in
53.4 mm
|
||
22HC0312 | $0.1285 - $0.1958 | 30000 In stock |
0.22 in
5.6 mm
|
Natural
|
0.299 in
7.6 mm
|
0.35 in
8.9 mm
|
|
$0.1642 - $0.2027 | 8000 In stock |
0.252 in
6.4 mm
|
Black
|
0.437 in
11.1 mm
|
0.508 in
12.9 mm
|
||
$0.212 - $0.323 | 16750 In stock |
0.252 in
6.4 mm
|
Natural
|
0.886 in
22.5 mm
|
1.024 in
26.0 mm
|
||
$0.3685 - $0.5617 | Request the lead time here |
0.406 in
10.3 mm
|
Natural
|
2.122 in
53.9 mm
|
2.39 in
60.7 mm
|
||
22HC0250 | $0.1456 - $0.1998 | 41000 In stock |
0.22 in
5.6 mm
|
Natural
|
0.244 in
6.2 mm
|
0.291 in
7.4 mm
|
|
$0.0649 - $0.08 | 3500 In stock |
0.169 in
4.3 mm
|
Black
|
0.22 in
5.6 mm
|
0.256 in
6.5 mm
|
||
$0.8607 - $1.0626 | 2000 In stock |
0.354 in
9.0 mm
|
Black
|
3.35 in
85.1 mm
|
3.567 in
90.6 mm
|
||
22HC0593 | $0.1641 - $0.2502 | 7500 In stock |
0.252 in
6.4 mm
|
Natural
|
0.598 in
15.2 mm
|
0.677 in
17.2 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue