| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0493 |
| 5000 - 9999 | $0.0443 |
| 10000 - 24999 | $0.0398 |
| 25000 + | $0.0359 |
| Head Diameter | 0.22 in |
|---|---|
| Head Diameter | 5.6 mm |
| Head Height | 0.071 in |
| Head Height | 1.8 mm |
| Thread Length | 4.0 mm |
| Thread Length | 0.157 in |
| Thread Size | M3 |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Pan Head |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue