Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0538 - $0.0627 | Request the lead time here |
1/4-20
|
0.198 in
5 mm
|
0.313 in
8 mm
|
||
| $0.0474 - $0.0552 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
0.750 in
19.1 mm
|
||
| $0.0344 - $0.0471 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
1.500 in
38.1 mm
|
||
| $0.0358 - $0.0491 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.157 in
4.0 mm
|
||
| $0.2053 - $0.2817 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0424 - $0.0494 | Request the lead time here |
#6-32
|
0.082 in
2.1 mm
|
1.250 in
31.8 mm
|
||
| $0.041 - $0.0476 | Request the lead time here |
#6-32
|
0.082 in
2.1 mm
|
0.094 in
2.4 mm
|
||
| $0.0453 - $0.0527 | Request the lead time here |
#10-24
|
0.110 in
2.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0745 - $0.1022 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
1.969 in
50.0 mm
|
||
| $0.0421 - $0.0578 | Request the lead time here |
M4
|
0.122 in
3.1 mm
|
1.181 in
30.0 mm
|
||
| $0.0417 - $0.0486 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0362 - $0.0498 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
0.870 in
22.1 mm
|
||
| $0.0464 - $0.054 | Request the lead time here |
#10-24
|
0.150 in
3.8 mm
|
0.375 in
9.5 mm
|
||
| $0.07 - $0.0958 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
0.63 in
16.0 mm
|
||
| $0.036 - $0.0494 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
||
| $0.0443 - $0.0608 | Request the lead time here |
M5
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0417 - $0.0487 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.750 in
19.1 mm
|
||
| $0.3025 - $0.4149 | Request the lead time here |
M10
|
0.295 in
7.5 mm
|
2.362 in
60.0 mm
|
||
| $0.0412 - $0.0481 | Request the lead time here |
#2-56
|
0.053 in
1.3 mm
|
0.563 in
14.3 mm
|
||
| $0.0376 - $0.0514 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue