Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.044 - $0.0511 Request the lead time here
#8-32
0.110 in
0.281 in
$0.1763 - $0.2417 Request the lead time here
M6
0.142 in
2.953 in
$0.0412 - $0.0481 Request the lead time here
#6-32
0.082 in
0.563 in
$0.0375 - $0.0513 Request the lead time here
#10-24
0.150 in
1.500 in
$0.0433 - $0.0594 Request the lead time here
1/4-28
0.198 in
0.500 in
$0.0344 - $0.0471 Request the lead time here
#8-32
0.096 in
1.500 in
$0.0409 - $0.0476 Request the lead time here
#6-32
0.082 in
0.438 in
$0.046 - $0.0537 Request the lead time here
#10-32
0.150 in
0.313 in
$0.0424 - $0.0494 Request the lead time here
#8-32
0.110 in
0.438 in
$0.0409 - $0.0476 Request the lead time here
#6-32
0.092 in
0.438 in
$0.0443 - $0.0608 Request the lead time here
M5
0.146 in
0.591 in
$0.1029 - $0.12 Request the lead time here
#6-32
0.092 in
2.250 in
$0.0512 - $0.0702 Request the lead time here
M6
0.142 in
0.315 in
$0.036 - $0.0494 Request the lead time here
M2.5
0.083 in
0.197 in
$0.0443 - $0.0608 Request the lead time here
1/4-28
0.144 in
1.000 in
$0.1763 - $0.2417 Request the lead time here
M6
0.181 in
2.953 in
$0.0467 - $0.0544 Request the lead time here
#10-24
0.150 in
0.500 in
$0.0409 - $0.0561 Request the lead time here
M4
0.094 in
0.984 in
$0.0382 - $0.0523 Request the lead time here
M2
0.063 in
0.984 in
$0.0435 - $0.0597 Request the lead time here
1/4-28
0.198 in
0.625 in
  • of 48
Machine Screw Crossed Drive #8-32 0.281 in Nylon 6/6 Black

010832PW028B

Price Range
$0.0511 - $0.044

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive M6 75.0 mm Nylon 6/6 Black

50M060100N075B

Price Range
$0.2417 - $0.1763

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    2.953 in
  • Thread Size
    M6
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.563 in Nylon 6/6 Black

010632P056B

Price Range
$0.0481 - $0.0412

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Crossed Drive #10-24 1.500 in Nylon 6/6 Black

011024PW150B

Price Range
$0.0513 - $0.0375

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Color
    Black
Machine Screw Crossed Drive 1/4-28 0.500 in Nylon 6/6 Black

012528PW050B

Price Range
$0.0594 - $0.0433

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-28
  • Color
    Black
Machine Screw Slotted Drive #8-32 1.500 in Nylon 6/6 Black

010832P150B

Price Range
$0.0471 - $0.0344

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.438 in Nylon 6/6 Black

010632P043B

Price Range
$0.0476 - $0.0409

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.438 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Crossed Drive #10-32 0.313 in Nylon 6/6 Black

011032PW031B

Price Range
$0.0537 - $0.046

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Color
    Black
Machine Screw Crossed Drive #8-32 0.438 in Nylon 6/6 Black

010832PW043B

Price Range
$0.0494 - $0.0424

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.438 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Crossed Drive #6-32 0.438 in Nylon 6/6 Black

010632PW043B

Price Range
$0.0476 - $0.0409

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.438 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Crossed Drive M5 15.0 mm Nylon 6/6 Black

50M050080P015B

Price Range
$0.0608 - $0.0443

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.591 in
  • Thread Size
    M5
  • Color
    Black
Machine Screw Crossed Drive #6-32 2.250 in Nylon 6/6 Black

010632PW225B

Price Range
$0.12 - $0.1029

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    2.250 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive M6 8.0 mm Nylon 6/6 Black

50M060100N008B

Price Range
$0.0702 - $0.0512

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.315 in
  • Thread Size
    M6
  • Color
    Black
Machine Screw Crossed Drive M2.5 5.0 mm Nylon 6/6 Black

50M025045P005B

Price Range
$0.0494 - $0.036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.197 in
  • Thread Size
    M2.5
  • Color
    Black
Machine Screw Slotted Drive 1/4-28 1.000 in Nylon 6/6 Black

012528P100B

Price Range
$0.0608 - $0.0443

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Color
    Black
Machine Screw Crossed Drive M6 75.0 mm Nylon 6/6 Black

50M060100P075B

Price Range
$0.2417 - $0.1763

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    2.953 in
  • Thread Size
    M6
  • Color
    Black
Machine Screw Crossed Drive #10-24 0.500 in Nylon 6/6 Black

011024PW050B

Price Range
$0.0544 - $0.0467

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Color
    Black
Machine Screw Slotted Drive M4 25.0 mm Nylon 6/6 Black

50M040070N025B

Price Range
$0.0561 - $0.0409

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.984 in
  • Thread Size
    M4
  • Color
    Black
Machine Screw Crossed Drive M2 25.0 mm Nylon 6/6 Black

50M020040P025B

Price Range
$0.0523 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.063 in
  • Thread Length
    0.984 in
  • Thread Size
    M2
  • Color
    Black
Machine Screw Crossed Drive 1/4-28 0.625 in Nylon 6/6 Black

012528PW062B

Price Range
$0.0597 - $0.0435

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4-28
  • Color
    Black