Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0409 - $0.0476 | Request the lead time here |
#6-32
|
0.082 in
2.1 mm
|
0.438 in
11.1 mm
|
||
| $0.0402 - $0.0469 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
0.875 in
22.2 mm
|
||
| $0.0443 - $0.0608 | Request the lead time here |
M5
|
0.146 in
3.7 mm
|
0.591 in
15.0 mm
|
||
| $0.0512 - $0.0702 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0443 - $0.0608 | Request the lead time here |
1/4-28
|
0.144 in
3.7 mm
|
1.000 in
25.4 mm
|
||
| $0.1763 - $0.2417 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
2.953 in
75.0 mm
|
||
| $0.0372 - $0.051 | Request the lead time here |
M2
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0467 - $0.0544 | Request the lead time here |
#10-24
|
0.150 in
3.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0455 - $0.053 | Request the lead time here |
#10-24
|
0.110 in
2.8 mm
|
0.188 in
4.8 mm
|
||
| $0.036 - $0.0494 | Request the lead time here |
M2
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
| $0.0378 - $0.0518 | Request the lead time here |
M2.5
|
0.083 in
2.1 mm
|
0.787 in
20.0 mm
|
||
| $0.0364 - $0.0501 | Request the lead time here |
M2.5
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
||
| $0.0372 - $0.051 | Request the lead time here |
M3
|
0.071 in
1.8 mm
|
0.472 in
12.0 mm
|
||
| $0.0382 - $0.0523 | Request the lead time here |
M2
|
0.063 in
1.6 mm
|
0.984 in
25.0 mm
|
||
| $0.1549 - $0.2125 | Request the lead time here |
5/16-18
|
0.178 in
4.5 mm
|
0.375 in
9.5 mm
|
||
| $0.0459 - $0.0629 | Request the lead time here |
M3.5
|
0.083 in
2.1 mm
|
0.276 in
7.0 mm
|
||
| $0.2225 - $0.3053 | 500 In stock |
M10
|
0.236 in
6.0 mm
|
0.748 in
19.0 mm
|
||
| $0.0376 - $0.0514 | Request the lead time here |
M3.5
|
0.083 in
2.1 mm
|
0.197 in
5.0 mm
|
||
| $0.0421 - $0.0578 | Request the lead time here |
1/4-20
|
0.198 in
5 mm
|
0.875 in
22.2 mm
|
||
| $0.0772 - $0.1059 | Request the lead time here |
1/4-20
|
0.144 in
3.7 mm
|
2.500 in
63.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue