Menu Search

Plastic Pull Handles - Female Arch

In stock

Female plastic arch handles are commonly used on doors, drawers and cabinets for ergonomic grip and aesthetic appeal. These handles have a curved shape designed to fit comfortably into the grip. Easy to install and remove, they are lightweight and provide a clean finish. Corrosion and impact resistant. Used in retail, cabinet and furniture applications.

Consideration should be given to the type of fixing required for installation and whether additional hardware, such as screws or bolts, is required.

  • Material: Steel, Die Cast Zinc Alloy, Aluminium
  • Colors: Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Handle Material Mount Type Mount Style View
Request the lead time here
Non Threaded
15.748 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
39.37 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
19.685 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
26.339 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
10.591 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
22.402 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
31.496 in
Steel
Through Hole
Front Installation
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187400E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Powder-Coated
  • Handle Color
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

1871000E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Powder-Coated
  • Handle Color
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187500E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Powder-Coated
  • Handle Color
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - ; ; ; ; ;

187700E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Powder-Coated
  • Handle Color
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187300E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Powder-Coated
  • Handle Color
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187600E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Powder-Coated
  • Handle Color
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - ; ; ; ; ;

187800E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Powder-Coated
  • Handle Color
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch