Menu Search

Plastic Threaded Rods

In stock

Threaded Rods, also known as Threaded Studs, are a relatively long rod fastener that functions due to the threading at both ends of the rod. This threading results in a tightening action from a rotational movement, which allows other fixings such as nuts and bolts to screw or fasten to it. In many instances, the thread extends along the total length of the rod shaft. Thread rods are designed to be used in tension assemblies.

We stock a wide range of plastic rods, in an array of sizes. Our Nylon Threaded Rods and Threaded Studs are made from flame retardant Nylon 6/6 with a rating of UL94 V2.

The nylon rods can be easily cut to size and are resistant to most chemicals, and have electrical insulating properties. In addition to this the threaded nylon rods are light in weight, have low thermal conductivity, as well as providing vibration and abrasion resistance.

The nylon threaded studs are ideal in applications where a non-magnetics solution is required. These lightweight plastic studs also have excellent chemical resistance, and are good for insulation assemblies.

  • Color: Natural
  • Versatile threaded plastic rod.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
118 results
Product SKUs information
Item Code Price range Availability Thread Size Color View
$0.0779 - $0.1187 Request the lead time here
#10-32
Black
$5.68 - $12.93 303 In stock
#8-32
Natural
$20.88 - $47.55 Request the lead time here
#10-24
Natural
$15.67 - $35.70 156 In stock
#10-32
Natural
$0.1422 - $0.1886 3000 In stock
1/4-20
Natural
3825020TR-6FT $13.46 - $30.67 479 In stock
1/4-20
Natural
$14.58 - $33.18 68 In stock
5/16-18
Natural
3850013TR-4FT $28.73 - $65.42 1 In stock
1/2-13
Natural
3875010TR-4FT $46.92 - $106.84 5 In stock
3/4-10
Natural
$7.40 - $10.20 186 In stock
M8 x 1.25
Natural
$0.2218 - $0.294 6000 In stock
3/8-16
Natural
$0.4491 - $0.6845 Request the lead time here
3/8-16
Natural
$0.3941 - $0.6007 Request the lead time here
1/2-13
Natural
$5.80 - $8.00 322 In stock
M5
Natural
$10.31 - $14.14 288 In stock
1/2-13
Natural
3875010TR-2FT $16.90 - $23.17 70 In stock
3/4-10
Natural
$6.80 - $9.40 44 In stock
M6
Natural
$24.59 - $59.38 46 In stock
#4-40 [Form]
Natural
3800832TR-6FT $17.04 - $38.83 49 In stock
#8-32
Natural
$0.0516 - $0.0787 16500 In stock
1/4-20
Natural
  • of 6
Threaded Rod #10-32 1.500 in #10-32 Black Nylon 6/6

3801032150SDB

Price Range
$0.1187 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.500 in
  • Thread Size
    #10-32
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Natural Nylon Threaded Rod - Thread Size #8-32;

3800832TR-2FT

Price Range
$12.93 - $5.68

Stock Levels
303 In stock
Attributes
  • Overall Length
    2 ft
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #10-24;

3801024TR-8FT

Price Range
$47.55 - $20.88

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #10-32;

3801032TR-6FT

Price Range
$35.70 - $15.67

Stock Levels
156 In stock
Attributes
  • Overall Length
    6 ft
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Threaded Rod - Thread Size 1/4-20; Thread Length 50.8 mm | 2.000 in

3825020200SD

Price Range
$0.1886 - $0.1422

Stock Levels
3000 In stock
Attributes
  • Overall Length
    2.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Natural Nylon Threaded Rod - Thread Size 1/4-20;

3825020TR-6FT

Price Range
$30.67 - $13.46

Stock Levels
479 In stock
Attributes
  • Overall Length
    6 ft
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 5/16-18;

3831218TR-4FT

Price Range
$33.18 - $14.58

Stock Levels
68 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    5/16-18
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 1/2-13;

3850013TR-4FT

Price Range
$65.42 - $28.73

Stock Levels
1 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    1/2-13
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 3/4-10;

3875010TR-4FT

Price Range
$106.84 - $46.92

Stock Levels
5 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    3/4-10
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Threaded Rod - Thread Size M8 x 1.25; Thread Length 1000.0 mm | 39.37 in

38M080125TR

Price Range
$10.20 - $7.40

Stock Levels
186 In stock
Attributes
  • Overall Length
    3.281 ft
  • Thread Size
    M8 x 1.25
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size 3/8-16; Thread Length 38.1 mm | 1.500 in

3837516150SD

Price Range
$0.294 - $0.2218

Stock Levels
6000 In stock
Attributes
  • Overall Length
    1.500 in
  • Thread Size
    3/8-16
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size 3/8-16; Thread Length 101.6 mm | 4.000 in

3837516400SD

Price Range
$0.6845 - $0.4491

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    4.000 in
  • Thread Size
    3/8-16
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size 1/2-13;

3850013300SD

Price Range
$0.6007 - $0.3941

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    3.000 in
  • Thread Size
    1/2-13
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Natural Nylon N/A - Thread Size M5;

38M050080TR

Price Range
$8.00 - $5.80

Stock Levels
322 In stock
Attributes
  • Overall Length
    3.281 ft
  • Thread Size
    M5
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 1/2-13;

3850013TR-2FT

Price Range
$14.14 - $10.31

Stock Levels
288 In stock
Attributes
  • Overall Length
    2 ft
  • Thread Size
    1/2-13
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 3/4-10;

3875010TR-2FT

Price Range
$23.17 - $16.90

Stock Levels
70 In stock
Attributes
  • Overall Length
    2 ft
  • Thread Size
    3/4-10
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon N/A - Thread Size M6;

38M060100TR

Price Range
$9.40 - $6.80

Stock Levels
44 In stock
Attributes
  • Overall Length
    3.281 ft
  • Thread Size
    M6
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #4-40 [Form];

3800440TR-6FT

Price Range
$59.38 - $24.59

Stock Levels
46 In stock
Attributes
  • Overall Length
    6 ft
  • Thread Size
    #4-40 [Form]
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #8-32;

3800832TR-6FT

Price Range
$38.83 - $17.04

Stock Levels
49 In stock
Attributes
  • Overall Length
    6 ft
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Threaded Rod - Thread Size 1/4-20; Thread Length 19.1 mm | 0.750 in

3825020075SD

Price Range
$0.0787 - $0.0516

Stock Levels
16500 In stock
Attributes
  • Overall Length
    0.750 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide