Menu Search

Plastic Threaded Rods

In stock

Threaded Rods, also known as Threaded Studs, are a relatively long rod fastener that functions due to the threading at both ends of the rod. This threading results in a tightening action from a rotational movement, which allows other fixings such as nuts and bolts to screw or fasten to it. In many instances, the thread extends along the total length of the rod shaft. Thread rods are designed to be used in tension assemblies.

We stock a wide range of plastic rods, in an array of sizes. Our Nylon Threaded Rods and Threaded Studs are made from flame retardant Nylon 6/6 with a rating of UL94 V2.

The nylon rods can be easily cut to size and are resistant to most chemicals, and have electrical insulating properties. In addition to this the threaded nylon rods are light in weight, have low thermal conductivity, as well as providing vibration and abrasion resistance.

The nylon threaded studs are ideal in applications where a non-magnetics solution is required. These lightweight plastic studs also have excellent chemical resistance, and are good for insulation assemblies.

  • Color: Natural
  • Versatile threaded plastic rod.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
118 results
Product SKUs information
Item Code Price range Availability Thread Size Color View
$6.48 - $8.82 Request the lead time here
M5 x 0.8
Black
$0.0527 - $0.0701 Request the lead time here
#10-32
Black
$7.34 - $10.21 1 In stock
M3 x 0.5
Black
$10.73 - $24.55 Request the lead time here
M4 x 0.7
Black
$8.19 - $11.27 177 In stock
M8 x 1.25
Black
$0.0909 - $0.1384 Request the lead time here
#10-32
Black
$0.0842 - $0.1285 Request the lead time here
#10-32
Black
$0.0779 - $0.1187 Request the lead time here
#10-32
Black
$0.0533 - $0.0811 Request the lead time here
#10-32
Black
$7.44 - $10.31 Request the lead time here
M6 x 1.0
Black
3810008TR-6FT $75.84 - $154.76 116 In stock
#1-8
Natural
$25.30 - $51.63 254 In stock
#1-8
Natural
$8.21 - $19.79 130 In stock
#4-40 [Form]
Natural
$32.79 - $79.19 Request the lead time here
#4-40 [Form]
Natural
$22.70 - $51.66 Request the lead time here
#8-32
Natural
3801032100SD $0.0483 - $0.0738 Request the lead time here
#10-32
Natural
$0.0516 - $0.0787 16500 In stock
1/4-20
Natural
$0.0935 - $0.1424 Request the lead time here
5/16-18
Black
$0.085 - $0.1296 Request the lead time here
5/16-18
Natural
3862511TR-2FT $15.95 - $21.79 36 In stock
5/8-11
Natural
  • of 6
Threaded Rod M5 X .8 1.0 m M5 x 0.8 Black Nylon 6/6

38M050080TRB

Price Range
$8.82 - $6.48

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    3.281 ft
  • Thread Size
    M5 x 0.8
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Threaded Rod #10-32 0.750 in #10-32 Black Nylon 6/6

3801032075SDB

Price Range
$0.0701 - $0.0527

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.750 in
  • Thread Size
    #10-32
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Threaded Rod M3 X .5 1.0 m M3 x 0.5 Black Nylon 6/6

38M030050TRB

Price Range
$10.21 - $7.34

Stock Levels
1 In stock
Attributes
  • Overall Length
    3.281 ft
  • Thread Size
    M3 x 0.5
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Threaded Rod M4 X .7 1.0 m M4 x 0.7 Black Nylon 6/6

38M040070TRB

Price Range
$24.55 - $10.73

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    3.281 ft
  • Thread Size
    M4 x 0.7
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Threaded Rod M8 X 1.25 1.0 m M8 x 1.25 Black Nylon 6/6

38M080125TRB

Price Range
$11.27 - $8.19

Stock Levels
177 In stock
Attributes
  • Overall Length
    3.281 ft
  • Thread Size
    M8 x 1.25
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Threaded Rod #10-32 2.500 in #10-32 Black Nylon 6/6

3801032250SDB

Price Range
$0.1384 - $0.0909

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    2.500 in
  • Thread Size
    #10-32
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Threaded Rod #10-32 2.000 in #10-32 Black Nylon 6/6

3801032200SDB

Price Range
$0.1285 - $0.0842

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    2.000 in
  • Thread Size
    #10-32
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Threaded Rod #10-32 1.500 in #10-32 Black Nylon 6/6

3801032150SDB

Price Range
$0.1187 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.500 in
  • Thread Size
    #10-32
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Threaded Rod #10-32 1.000 in #10-32 Black Nylon 6/6

3801032100SDB

Price Range
$0.0811 - $0.0533

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.000 in
  • Thread Size
    #10-32
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Threaded Rod M6 X 1 1.0 m M6 x 1.0 Black Nylon 6/6

38M060100TRB

Price Range
$10.31 - $7.44

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    3.281 ft
  • Thread Size
    M6 x 1.0
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #1-8;

3810008TR-6FT

Price Range
$154.76 - $75.84

Stock Levels
116 In stock
Attributes
  • Overall Length
    72 in
  • Thread Size
    #1-8
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #1-8;

3810008TR-2FT

Price Range
$51.63 - $25.30

Stock Levels
254 In stock
Attributes
  • Overall Length
    2 ft
  • Thread Size
    #1-8
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #4-40 [Form];

3800440TR-2FT

Price Range
$19.79 - $8.21

Stock Levels
130 In stock
Attributes
  • Overall Length
    2 ft
  • Thread Size
    #4-40 [Form]
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #4-40 [Form];

3800440TR-8FT

Price Range
$79.19 - $32.79

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    #4-40 [Form]
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #8-32;

3800832TR-8FT

Price Range
$51.66 - $22.70

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Threaded Rod - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in

3801032100SD

Price Range
$0.0738 - $0.0483

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.000 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size 1/4-20; Thread Length 19.1 mm | 0.750 in

3825020075SD

Price Range
$0.0787 - $0.0516

Stock Levels
16500 In stock
Attributes
  • Overall Length
    0.750 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Black Nylon 6/6 Threaded Rod - Thread Size 5/16-18;

3831218100SDB

Price Range
$0.1424 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.000 in
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Threaded Rod - Thread Size 5/16-18; Thread Length 25.4 mm | 1.000 in

3831218100SD

Price Range
$0.1296 - $0.085

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.000 in
  • Thread Size
    5/16-18
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Natural Nylon Threaded Rod - Thread Size 5/8-11;

3862511TR-2FT

Price Range
$21.79 - $15.95

Stock Levels
36 In stock
Attributes
  • Overall Length
    2 ft
  • Thread Size
    5/8-11
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6