Menu Search

Plastic Threaded Rods

In stock

Threaded Rods, also known as Threaded Studs, are a relatively long rod fastener that functions due to the threading at both ends of the rod. This threading results in a tightening action from a rotational movement, which allows other fixings such as nuts and bolts to screw or fasten to it. In many instances, the thread extends along the total length of the rod shaft. Thread rods are designed to be used in tension assemblies.

We stock a wide range of plastic rods, in an array of sizes. Our Nylon Threaded Rods and Threaded Studs are made from flame retardant Nylon 6/6 with a rating of UL94 V2.

The nylon rods can be easily cut to size and are resistant to most chemicals, and have electrical insulating properties. In addition to this the threaded nylon rods are light in weight, have low thermal conductivity, as well as providing vibration and abrasion resistance.

The nylon threaded studs are ideal in applications where a non-magnetics solution is required. These lightweight plastic studs also have excellent chemical resistance, and are good for insulation assemblies.

  • Color: Natural
  • Versatile threaded plastic rod.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
118 results
Product SKUs information
Item Code Price range Availability Thread Size Color View
$25.30 - $51.63 254 In stock
#1-8
Natural
3810008TR-8FT $101.18 - $206.44 Request the lead time here
#1-8
Natural
3810008TR-6FT $75.84 - $154.76 116 In stock
#1-8
Natural
3810008TR-4FT $50.57 - $103.20 4 In stock
#1-8
Natural
$0.0533 - $0.0811 Request the lead time here
#10-32
Black
$7.44 - $10.31 Request the lead time here
M6 x 1.0
Black
$11.36 - $25.88 144 In stock
#6-32
Natural
38M030050TR $6.70 - $9.20 700 In stock
M3
Natural
$0.0827 - $0.1998 Request the lead time here
1/4-20
Black
$0.1065 - $0.1624 Request the lead time here
1/4-20
Black
$0.0935 - $0.1424 Request the lead time here
5/16-18
Black
$6.48 - $8.93 224 In stock
3/8-16
Natural
$0.0826 - $0.1259 Request the lead time here
#10-32
Natural
$0.2398 - $0.5788 500 In stock
5/16-18
Black
$0.1295 - $0.1974 Request the lead time here
5/16-18
Black
$0.249 - $0.3795 Request the lead time here
1/2-13
Black
3862511TR-6FT $47.62 - $65.37 33 In stock
5/8-11
Natural
$0.1898 - $0.2895 Request the lead time here
5/16-18
Black
$0.0516 - $0.0787 16500 In stock
1/4-20
Natural
$0.0969 - $0.1477 4000 In stock
1/4-20
Natural
  • of 6
Natural Nylon Threaded Rod - Thread Size #1-8;

3810008TR-2FT

Price Range
$51.63 - $25.30

Stock Levels
254 In stock
Attributes
  • Overall Length
    2 ft
  • Thread Size
    #1-8
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #1-8;

3810008TR-8FT

Price Range
$206.44 - $101.18

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    #1-8
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #1-8;

3810008TR-6FT

Price Range
$154.76 - $75.84

Stock Levels
116 In stock
Attributes
  • Overall Length
    72 in
  • Thread Size
    #1-8
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #1-8;

3810008TR-4FT

Price Range
$103.20 - $50.57

Stock Levels
4 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    #1-8
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Threaded Rod #10-32 1.000 in #10-32 Black Nylon 6/6

3801032100SDB

Price Range
$0.0811 - $0.0533

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.000 in
  • Thread Size
    #10-32
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Threaded Rod M6 X 1 1.0 m M6 x 1.0 Black Nylon 6/6

38M060100TRB

Price Range
$10.31 - $7.44

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    3.281 ft
  • Thread Size
    M6 x 1.0
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #6-32;

3800632TR-4FT

Price Range
$25.88 - $11.36

Stock Levels
144 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Threaded Rod - Thread Size M3;

38M030050TR

Price Range
$9.20 - $6.70

Stock Levels
700 In stock
Attributes
  • Overall Length
    39.37 in
  • Thread Size
    M3
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Black Nylon 6/6 Threaded Rod - Thread Size 1/4-20;

3825020075SDB

Price Range
$0.1998 - $0.0827

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.750 in
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Threaded Rod - Thread Size 1/4-20;

3825020250SDB

Price Range
$0.1624 - $0.1065

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    2.500 in
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Threaded Rod - Thread Size 5/16-18;

3831218100SDB

Price Range
$0.1424 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.000 in
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 3/8-16;

3837516TR-2FT

Price Range
$8.93 - $6.48

Stock Levels
224 In stock
Attributes
  • Overall Length
    2 ft
  • Thread Size
    3/8-16
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Threaded Rod - Thread Size #10-32; Thread Length 63.5 mm | 2.500 in

3801032250SD

Price Range
$0.1259 - $0.0826

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    2.500 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Black Nylon 6/6 Threaded Rod - Thread Size 5/16-18;

3831218250SDB

Price Range
$0.5788 - $0.2398

Stock Levels
500 In stock
Attributes
  • Overall Length
    2.500 in
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Threaded Rod - Thread Size 5/16-18;

3831218150SDB

Price Range
$0.1974 - $0.1295

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.500 in
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Threaded Rod - Thread Size 1/2-13;

3850013150SDB

Price Range
$0.3795 - $0.249

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.500 in
  • Thread Size
    1/2-13
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 5/8-11;

3862511TR-6FT

Price Range
$65.37 - $47.62

Stock Levels
33 In stock
Attributes
  • Overall Length
    6 ft
  • Thread Size
    5/8-11
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Threaded Rod - Thread Size 5/16-18;

3831218300SDB

Price Range
$0.2895 - $0.1898

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    3.000 in
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Threaded Rod - Thread Size 1/4-20; Thread Length 19.1 mm | 0.750 in

3825020075SD

Price Range
$0.0787 - $0.0516

Stock Levels
16500 In stock
Attributes
  • Overall Length
    0.750 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size 1/4-20; Thread Length 63.5 mm | 2.500 in

3825020250SD

Price Range
$0.1477 - $0.0969

Stock Levels
4000 In stock
Attributes
  • Overall Length
    2.500 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide