Menu Search

Plastic Threaded Rods

In stock

Threaded Rods, also known as Threaded Studs, are a relatively long rod fastener that functions due to the threading at both ends of the rod. This threading results in a tightening action from a rotational movement, which allows other fixings such as nuts and bolts to screw or fasten to it. In many instances, the thread extends along the total length of the rod shaft. Thread rods are designed to be used in tension assemblies.

We stock a wide range of plastic rods, in an array of sizes. Our Nylon Threaded Rods and Threaded Studs are made from flame retardant Nylon 6/6 with a rating of UL94 V2.

The nylon rods can be easily cut to size and are resistant to most chemicals, and have electrical insulating properties. In addition to this the threaded nylon rods are light in weight, have low thermal conductivity, as well as providing vibration and abrasion resistance.

The nylon threaded studs are ideal in applications where a non-magnetics solution is required. These lightweight plastic studs also have excellent chemical resistance, and are good for insulation assemblies.

  • Color: Natural
  • Versatile threaded plastic rod.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
118 results
Product SKUs information
Item Code Price range Availability Thread Size Color View
$25.30 - $51.63 254 In stock
#1-8
Natural
3810008TR-8FT $101.18 - $206.44 Request the lead time here
#1-8
Natural
3800440TR-4FT $16.38 - $39.58 1 In stock
#4-40 [Form]
Natural
$11.36 - $25.88 590 In stock
#8-32
Natural
$0.0479 - $0.0637 7000 In stock
#10-32
Natural
$20.88 - $47.55 Request the lead time here
#10-32
Natural
3825020200SDB $0.1564 - $0.2073 Request the lead time here
1/4-20
Black
$17.96 - $40.82 Request the lead time here
1/4-20
Natural
$21.88 - $49.76 158 In stock
5/16-18
Natural
3850013TR-6FT $43.08 - $98.11 407 In stock
1/2-13
Natural
$50.60 - $69.41 40 In stock
3/4-10
Natural
$0.2141 - $0.5173 Request the lead time here
5/16-18
Black
$0.2441 - $0.3234 Request the lead time here
3/8-16
Black
$0.494 - $0.753 Request the lead time here
3/8-16
Black
$0.4335 - $0.6607 Request the lead time here
1/2-13
Black
3810008TR-6FT $75.84 - $154.76 116 In stock
#1-8
Natural
3810008TR-4FT $50.57 - $103.20 4 In stock
#1-8
Natural
$7.44 - $10.31 Request the lead time here
M6 x 1.0
Black
$0.0533 - $0.0811 Request the lead time here
#10-32
Black
$0.0779 - $0.1187 Request the lead time here
#10-32
Black
  • of 6
Natural Nylon Threaded Rod - Thread Size #1-8;

3810008TR-2FT

Price Range
$51.63 - $25.30

Stock Levels
254 In stock
Attributes
  • Overall Length
    2 ft
  • Thread Size
    #1-8
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #1-8;

3810008TR-8FT

Price Range
$206.44 - $101.18

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    #1-8
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #4-40 [Form];

3800440TR-4FT

Price Range
$39.58 - $16.38

Stock Levels
1 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    #4-40 [Form]
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #8-32;

3800832TR-4FT

Price Range
$25.88 - $11.36

Stock Levels
590 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Threaded Rod - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in

3801032075SD

Price Range
$0.0637 - $0.0479

Stock Levels
7000 In stock
Attributes
  • Overall Length
    0.750 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Natural Nylon Threaded Rod - Thread Size #10-32;

3801032TR-8FT

Price Range
$47.55 - $20.88

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Threaded Rod - Thread Size 1/4-20;

3825020200SDB

Price Range
$0.2073 - $0.1564

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    2.000 in
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 1/4-20;

3825020TR-8FT

Price Range
$40.82 - $17.96

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 5/16-18;

3831218TR-6FT

Price Range
$49.76 - $21.88

Stock Levels
158 In stock
Attributes
  • Overall Length
    6 ft
  • Thread Size
    5/16-18
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 1/2-13;

3850013TR-6FT

Price Range
$98.11 - $43.08

Stock Levels
407 In stock
Attributes
  • Overall Length
    6 ft
  • Thread Size
    1/2-13
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 3/4-10;

3875010TR-6FT

Price Range
$69.41 - $50.60

Stock Levels
40 In stock
Attributes
  • Overall Length
    6 ft
  • Thread Size
    3/4-10
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Threaded Rod - Thread Size 5/16-18;

3831218200SDB

Price Range
$0.5173 - $0.2141

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    2.000 in
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Threaded Rod - Thread Size 3/8-16;

3837516150SDB

Price Range
$0.3234 - $0.2441

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.500 in
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Threaded Rod - Thread Size 3/8-16;

3837516400SDB

Price Range
$0.753 - $0.494

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    4.000 in
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Threaded Rod - Thread Size 1/2-13;

3850013300SDB

Price Range
$0.6607 - $0.4335

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    3.000 in
  • Thread Size
    1/2-13
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #1-8;

3810008TR-6FT

Price Range
$154.76 - $75.84

Stock Levels
116 In stock
Attributes
  • Overall Length
    72 in
  • Thread Size
    #1-8
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #1-8;

3810008TR-4FT

Price Range
$103.20 - $50.57

Stock Levels
4 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    #1-8
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Threaded Rod M6 X 1 1.0 m M6 x 1.0 Black Nylon 6/6

38M060100TRB

Price Range
$10.31 - $7.44

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    3.281 ft
  • Thread Size
    M6 x 1.0
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Threaded Rod #10-32 1.000 in #10-32 Black Nylon 6/6

3801032100SDB

Price Range
$0.0811 - $0.0533

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.000 in
  • Thread Size
    #10-32
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide
Threaded Rod #10-32 1.500 in #10-32 Black Nylon 6/6

3801032150SDB

Price Range
$0.1187 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.500 in
  • Thread Size
    #10-32
  • Color
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide