Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.1646 - $0.9531 | Request the lead time here |
|
|
||
$0.2938 - $1.7014 | 3000 In stock |
|
|
||
$0.1886 - $1.0915 | 57500 In stock |
|
|
||
$0.1949 - $1.1285 | 3453 In stock |
|
|
||
$0.0935 - $0.5413 | 133000 In stock |
|
|
||
$0.1112 - $0.6439 | 595000 In stock |
|
|
||
$0.1886 - $1.0915 | 280713 In stock |
|
|
||
$0.3051 - $1.7664 | 5488 In stock |
|
|
||
$0.2126 - $1.2305 | 12698 In stock |
|
|
||
$0.1853 - $1.073 | 21400 In stock |
|
|
||
$0.2126 - $1.2305 | 9000 In stock |
|
|
||
$0.206 - $1.193 | 2500 In stock |
|
|
||
$0.1837 - $1.0634 | 5000 In stock |
|
|
||
$0.0953 - $0.5514 | 355083 In stock |
|
|
||
$0.1789 - $1.036 | 37926 In stock |
|
|
||
$0.1578 - $0.913 | 117781 In stock |
|
|
||
$0.2141 - $1.2395 | 100 In stock |
|
|
||
$0.2987 - $1.7294 | 2500 In stock |
|
|
||
$0.2684 - $1.5539 | 55500 In stock |
|
|
||
$0.1709 - $0.9894 | 26000 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue