Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications. The products featured are easy to apply and tighten to a desired diameter. Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability. These seals have a variable loop with a metal locking jaw.The type options available, include; JawLock including Mini and Maxi versions, SegureLock, TeraLock and SmoothLock.
JawLock is a versatile seal that provides signs of tampering. Specially designed for small strap diameters, making it ideal for securing items with a small aperture. The thin round and smooth strap (2.0mm diameter) has side tear-off functionality and includes a full-size tag with ample surface for codings. Ideal for more robust applications. Benefits from tool-free removal.
SegureLock and SmoothLock are user-friendly options that feature high-security, tamper-evident pull tight seals. They are ieal for securing applications such as, courier sacks. They both features a smooth straps with gripping prongs on the stem.
TereLock provides high break strength. Another user-friendly option with a stainless steel locking jaw and heat weld cap that help enhance security.
High Strength: 12kg, 14kg, 20kg, 25kg, 35kg and 45kg
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Color | Type | View | |
|---|---|---|---|---|---|---|
| 1222316 | $0.097 - $0.145 | Request the lead time here |
11.024 in
280.0 mm
|
White
|
Mini JawLock
|
|
| $0.239 - $0.294 | Request the lead time here |
|
White
|
SmoothLock
|
||
| 1222308 | $0.086 - $0.13 | Request the lead time here |
9.055 in
230.0 mm
|
Green
|
Mini JawLock
|
|
| $0.217 - $0.267 | Request the lead time here |
|
Yellow
|
SegurLock
|
||
| $0.086 - $0.13 | 976 In stock |
9.843 in
250.0 mm
|
Red
|
Mini JawLock
|
||
| $0.23 - $0.283 | Request the lead time here |
|
Blue
|
SmoothLock
|
||
| $0.239 - $0.294 | 2980 In stock |
|
Green
|
SmoothLock
|
||
| $0.083 - $0.124 | Request the lead time here |
7.087 in
180.0 mm
|
White
|
Mini JawLock
|
||
| $0.153 - $0.23 | Request the lead time here |
|
White
|
Maxi JawLock
|
||
| $0.083 - $0.124 | 993 In stock |
7.087 in
180.0 mm
|
Orange
|
Mini JawLock
|
||
| $0.145 - $0.218 | Request the lead time here |
|
White
|
Maxi JawLock
|
||
| 1222556 | $0.273 - $0.335 | 1990 In stock |
14.567 in
370.0 mm
|
Blue
|
TeraLock
|
|
| $0.105 - $0.158 | Request the lead time here |
12.992 in
330.0 mm
|
Orange
|
Mini JawLock
|
||
| $0.109 - $0.163 | Request the lead time here |
16.929 in
430.0 mm
|
Blue
|
Mini JawLock
|
||
| $0.153 - $0.23 | Request the lead time here |
|
White
|
Maxi JawLock
|
||
| $0.153 - $0.23 | Request the lead time here |
|
Red
|
Maxi JawLock
|
||
| $0.109 - $0.163 | Request the lead time here |
12.008 in
305.0 mm
|
Yellow
|
JawLock
|
||
| $0.109 - $0.163 | Request the lead time here |
17.717 in
450.0 mm
|
White
|
Mini JawLock
|
||
| $0.097 - $0.145 | Request the lead time here |
11.811 in
300.0 mm
|
Green
|
Mini JawLock
|
||
| $0.239 - $0.294 | Request the lead time here |
|
Blue
|
SmoothLock
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue