Bumper Feet, also called Push In Bumpers, can be used as glides, bumpers, closures, slides and stops for a range of applications. These Rubber Bumper Feet had a simple push feet stem that holds the Push In Rubber Feet in place - allowing them to protect surfaces from contact.
Our Push In Rubber Bumpers range includes a wide variety of styles, including;
Break-Away Bumpers that are designed to be pulled from the inside of the chassis. These bumpers have a mounting tab that breaks away after assembly, to save save. Made from Black Silicone Rubber, available with a H Shore A Hardness rating of 40 and 50; Silicone is good for high temperature applications. An ideal alternative to the Break-Away Bumpers, are Blind Install Bumpers that are also made from Silicone Rubber with a 45 Shore A Hardness rating. They feature a cross drive that is molded into the head that allows for quick installation from the outside of the chassis. The user can install with wither a #1 Phillips head screwdriver or a smaller blunt end rod.
The Silicone range extends with Pull Mount Bumpers with a 65 Shore A Hardness rating. Pulled from the inside of the chassis. Black in appearance, the high temperature silicone material help to cushion and prevent skidding.
Also available are Flat and Domed head split-stem bumpers made from Natural Nylon 6. Produced with a split stem portion that makes insertion easy, but removal difficult. As well as being great bumpers, they are also suitable for use as panel plugs.
Continuing our Nylon Bumper range are Standard and Coved Stem Bumpers with a Natural appearance. Used to protect surfaces from contact, they are ideal for sheet metal, wood and tubing.
Flat Head Stem Bumpers are also available, in a choice of Natural Nylon or Black Low Density Polyethylene (LDPE). The flat head gives these bumpers a design that is able to rest against a flat or tangent surface. The step-type or tapered lead on the stem makes insertion easy. A simple press-fit on the shank holds the bumper in place securely.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Hole Diameter | Base Material | Color | Base Shape | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
$0.1199 - $0.3327 | 16851 In stock |
0.185 in
4.7 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.315 in
8.0 mm
|
||
BFSA010A | $0.1553 - $0.4338 | 30935 In stock |
0.126 in
3.2 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.295 in
7.5 mm
|
|
BFSA100A | $0.1526 - $0.423 | 4700 In stock |
0.319 in
8.1 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.413 in
10.5 mm
|
|
$0.2086 - $0.5769 | 3000 In stock |
0.382 in
9.7 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.413 in
10.5 mm
|
||
BFSA015A | $0.1299 - $0.3607 | 43457 In stock |
0.252 in
6.4 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.594 in
15.1 mm
|
|
$0.1076 - $0.2985 | 19640 In stock |
0.252 in
6.4 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.437 in
11.1 mm
|
||
$0.1429 - $0.398 | 7000 In stock |
0.26 in
6.6 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue