Menu Search

Push-Fit Rivet Feet

In stock

Push-Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
FSR-1 $0.3065 - $0.3665 1000 In stock
0.146 in
$0.4298 - $0.88 53100 In stock
0.126 in
$0.3467 - $0.7098 2500 In stock
0.165 in
$0.315 - $0.3769 1000 In stock
0.146 in
FSR-2 $0.3128 - $0.3744 2000 In stock
0.146 in
$0.2976 - $0.6214 6700 In stock
0.146 in
$0.3166 - $0.3785 1000 In stock
0.165 in
FF-006-P4X7B $0.3149 - $0.6446 8100 In stock
0.165 in
FBR-1 $0.5414 - $0.6476 6000 In stock
0.268 in
FF-006-P4X8B $0.3149 - $0.6446 800 In stock
0.165 in
FF-009-P4X6B $0.4931 - $1.0091 Request the lead time here
0.165 in
FF-004B $0.5322 - $1.3812 Request the lead time here
0.201 in
FF-005-P4X6B $0.3467 - $0.9222 4900 In stock
0.165 in
SFF-023 $0.3561 - $0.9538 Request the lead time here
0.305 in
$0.3407 - $0.711 700 In stock
0.165 in
$0.3191 - $0.3816 20000 In stock
0.165 in
$0.524 - $1.0726 29300 In stock
0.201 in
$0.2518 - $0.526 5200 In stock
0.146 in
$0.2976 - $0.6214 300 In stock
0.146 in
$0.4456 - $0.861 19700 In stock
0.305 in
  • of 2
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-1

Price Range
$0.3665 - $0.3065

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.083 in
Rivet Mount Feet - TPE ; Height 5.5 mm | 0.217 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 3.1 mm | 0.122 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-003-P3X5.5B

Price Range
$0.88 - $0.4298

Stock Levels
53100 In stock
Attributes
  • Base Diameter
    0.559 in
  • Base Height
    0.217 in
  • Compatible Hole Diameter
    0.126 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Maximum Panel Thickness
    0.071 in
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-005-P4X7B

Price Range
$0.7098 - $0.3467

Stock Levels
2500 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.165 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.146 in
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-5

Price Range
$0.3769 - $0.315

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.118 in
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-2

Price Range
$0.3744 - $0.3128

Stock Levels
2000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.118 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FF-13-P3.5X7.0B

Price Range
$0.6214 - $0.2976

Stock Levels
6700 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.126 in
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
$0.3785 - $0.3166

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.138 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-006-P4X7B

Price Range
$0.6446 - $0.3149

Stock Levels
8100 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
Push-Fit Feet - ; Base Height - 2.5 mm | 0.100 in ; Base Diameter - 2.5 mm | 0.100 in ; Black ; Elastomer

FBR-1

Price Range
$0.6476 - $0.5414

Stock Levels
6000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.268 in
  • Maximum Compatible Hole Diameter
    0.268 in
  • Minimum Compatible Hole Diameter
    0.268 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-006-P4X8B

Price Range
$0.6446 - $0.3149

Stock Levels
800 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0 mm | 0 in

FF-009-P4X6B

Price Range
$1.0091 - $0.4931

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.315 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.031 in
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 14.2 mm | 0.560 in ; Minimum Compatible Hole Diameter - 5 mm | 0.197 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-004B

Price Range
$1.3812 - $0.5322

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Base Height
    0.394 in
  • Compatible Hole Diameter
    0.201 in
  • Maximum Compatible Hole Diameter
    0.201 in
  • Maximum Panel Thickness
    0.091 in
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.8 mm | .071 in

FF-005-P4X6B

Price Range
$0.9222 - $0.3467

Stock Levels
4900 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.165 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.11 in
Rivet Mount Feet - TPE ; Height 5.0 mm | 0.197 in ;Base Diameter 24.9 mm | 0.980 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-023

Price Range
$0.9538 - $0.3561

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.197 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
Rivet Mount Feet - TPE ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-010-P4X8B

Price Range
$0.711 - $0.3407

Stock Levels
700 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.354 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-6

Price Range
$0.3816 - $0.3191

Stock Levels
20000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.138 in
Rivet Mount Feet - TPE ; Height 14.0 mm | 0.551 in ;Base Diameter 24.1 mm | 0.950 in ; Minimum Compatible Hole Diameter - 5 mm | 0.197 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-001B

Price Range
$1.0726 - $0.524

Stock Levels
29300 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.551 in
  • Compatible Hole Diameter
    0.201 in
  • Maximum Compatible Hole Diameter
    0.201 in
  • Maximum Panel Thickness
    0.091 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FF-13-P3.5X5.5B

Price Range
$0.526 - $0.2518

Stock Levels
5200 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.079 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.5 mm | 0.059 in

FF-13-P3.5X6.0B

Price Range
$0.6214 - $0.2976

Stock Levels
300 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.087 in
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-018

Price Range
$0.861 - $0.4456

Stock Levels
19700 In stock
Attributes
  • Base Diameter
    0.787 in
  • Base Height
    0.394 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in