Menu Search

Push-In Rivets - Mounting Button

In stock

Mounting Button Push-In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as electrical and PCB applications.

The tension wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board

Our range features two types. Type 1 snap-locks into a 0.156 inch diameter hole and Type 2 snap-locks into a 0.187 inch diameter hole.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.1227 - $0.1395 1000 In stock
0.187 in
0.484 in
0.219 - 0.281 in
$0.1204 - $0.1368 2000 In stock
0.185 in
0.484 in
0.157 - 0.22 in
$0.1179 - $0.1339 271000 In stock
0.185 in
0.484 in
0.094 - 0.157 in
MB-3-156 $0.1179 - $0.1339 12000 In stock
0.157 in
0.39 in
0.094 - 0.157 in
$0.1251 - $0.1421 Request the lead time here
0.157 in
0.39 in
0.28 - 0.343 in
$0.1277 - $0.145 Request the lead time here
0.157 in
0.39 in
0.343 - 0.406 in
$0.1277 - $0.145 Request the lead time here
0.185 in
0.39 in
0.343 - 0.406 in
$0.1251 - $0.1421 5000 In stock
0.185 in
0.39 in
0.28 - 0.343 in
MB-1-156 $0.1156 - $0.1313 9000 In stock
0.157 in
0.311 in
0.031 - 0.094 in
$0.1204 - $0.1368 33000 In stock
0.157 in
0.484 in
0.157 - 0.22 in
$0.1156 - $0.1313 152000 In stock
0.185 in
0.39 in
0.031 - 0.094 in
$0.1227 - $0.1395 12000 In stock
0.157 in
0.484 in
0.22 - 0.28 in
Push-In Rivet - ; Natural ; Flat ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

MB-7-187

Price Range
$0.1395 - $0.1227

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.484 in
  • Head Height
    0.188 in
  • Compatible Panel Thickness Range
    0.219 - 0.281 in
  • Color
    Natural
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 4 - 5.6 mm | 0.156 - 0.219 in ; Head Diameter 9.9 mm | 0.390 in

MB-5-187

Price Range
$0.1368 - $0.1204

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.209 in
  • Compatible Hole Diameter
    0.185 in
  • Head Diameter
    0.484 in
  • Head Height
    0.189 in
  • Compatible Panel Thickness Range
    0.157 - 0.22 in
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 2.4 - 4 mm | 0.094 - 0.156 in ; Head Diameter 9.9 mm | 0.390 in

MB-3-187

Price Range
$0.1339 - $0.1179

Stock Levels
271000 In stock
Attributes
  • Anchor Length
    0.209 in
  • Compatible Hole Diameter
    0.185 in
  • Head Diameter
    0.484 in
  • Head Height
    0.189 in
  • Compatible Panel Thickness Range
    0.094 - 0.157 in
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4 mm | 0.156 in; Compatible Panel Thickness Range 2.4 - 4 mm | 0.094 - 0.156 in ; Head Diameter 9.9 mm | 0.390 in

MB-3-156

Price Range
$0.1339 - $0.1179

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.209 in
  • Compatible Hole Diameter
    0.157 in
  • Head Diameter
    0.39 in
  • Head Height
    0.189 in
  • Compatible Panel Thickness Range
    0.094 - 0.157 in
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4 mm | 0.156 in; Compatible Panel Thickness Range 7.1 - 8.7 mm | 0.281 - 0.344 in ; Head Diameter 12.3 mm | 0.484 in

MB-9-156

Price Range
$0.1421 - $0.1251

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.209 in
  • Compatible Hole Diameter
    0.157 in
  • Head Diameter
    0.39 in
  • Head Height
    0.189 in
  • Compatible Panel Thickness Range
    0.28 - 0.343 in
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4 mm | 0.156 in; Compatible Panel Thickness Range 8.7 - 10.3 mm | 0.344 - 0.406 in ; Head Diameter 12.3 mm | 0.484 in

MB-11-156

Price Range
$0.145 - $0.1277

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.209 in
  • Compatible Hole Diameter
    0.157 in
  • Head Diameter
    0.39 in
  • Head Height
    0.189 in
  • Compatible Panel Thickness Range
    0.343 - 0.406 in
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 8.7 - 10.3 mm | 0.344 - 0.406 in ; Head Diameter 12.3 mm | 0.484 in

MB-11-187

Price Range
$0.145 - $0.1277

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.209 in
  • Compatible Hole Diameter
    0.185 in
  • Head Diameter
    0.39 in
  • Head Height
    0.189 in
  • Compatible Panel Thickness Range
    0.343 - 0.406 in
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 7.1 - 8.7 mm | 0.281 - 0.344 in ; Head Diameter 12.3 mm | 0.484 in

MB-9-187

Price Range
$0.1421 - $0.1251

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.209 in
  • Compatible Hole Diameter
    0.185 in
  • Head Diameter
    0.39 in
  • Head Height
    0.189 in
  • Compatible Panel Thickness Range
    0.28 - 0.343 in
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; Compatible Hole Diameter 4 mm | 0.156 in; Compatible Panel Thickness Range 0.8 - 2.4 mm | 0.031 - 0.094 in ; Head Diameter 12.3 mm | 0.484 in

MB-1-156

Price Range
$0.1313 - $0.1156

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.210 in
  • Compatible Hole Diameter
    0.157 in
  • Head Diameter
    0.311 in
  • Head Height
    0.188 in
  • Compatible Panel Thickness Range
    0.031 - 0.094 in
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4 mm | 0.156 in; Compatible Panel Thickness Range 4 - 5.6 mm | 0.156 - 0.219 in ; Head Diameter 9.9 mm | 0.390 in

MB-5-156

Price Range
$0.1368 - $0.1204

Stock Levels
33000 In stock
Attributes
  • Anchor Length
    0.209 in
  • Compatible Hole Diameter
    0.157 in
  • Head Diameter
    0.484 in
  • Head Height
    0.189 in
  • Compatible Panel Thickness Range
    0.157 - 0.22 in
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 0.8 - 2.4 mm | 0.031 - 0.094 in ; Head Diameter 12.3 mm | 0.484 in

MB-1-187

Price Range
$0.1313 - $0.1156

Stock Levels
152000 In stock
Attributes
  • Anchor Length
    0.209 in
  • Compatible Hole Diameter
    0.185 in
  • Head Diameter
    0.39 in
  • Head Height
    0.189 in
  • Compatible Panel Thickness Range
    0.031 - 0.094 in
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4 mm | 0.156 in; Compatible Panel Thickness Range 5.6 - 7.1 mm | 0.219 - 0.281 in ; Head Diameter 9.9 mm | 0.390 in

MB-7-156

Price Range
$0.1395 - $0.1227

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.209 in
  • Compatible Hole Diameter
    0.157 in
  • Head Diameter
    0.484 in
  • Head Height
    0.189 in
  • Compatible Panel Thickness Range
    0.22 - 0.28 in