Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mounting Button Push-In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as electrical and PCB applications.
The tension wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board
Our range features two types. Type 1 snap-locks into a 0.156 inch diameter hole and Type 2 snap-locks into a 0.187 inch diameter hole.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1227 - $0.1395 | 1000 In stock |
0.187 in
4.7 mm
|
0.484 in
12.3 mm
|
0.219 - 0.281 in
5.6 - 7.1 mm
|
||
| MB-1-156 | $0.1156 - $0.1313 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.031 - 0.094 in
0.8 - 2.4 mm
|
|
| $0.1277 - $0.145 | Request the lead time here |
|
0.39 in
9.9 mm
|
0.343 - 0.406 in
8.7 - 10.3 mm
|
||
| $0.1179 - $0.1339 | 271000 In stock |
|
0.484 in
12.3 mm
|
0.094 - 0.157 in
2.4 - 4.0 mm
|
||
| MB-3-156 | $0.1179 - $0.1339 | Request the lead time here |
|
0.39 in
9.9 mm
|
0.094 - 0.157 in
2.4 - 4.0 mm
|
|
| $0.1227 - $0.1395 | 11000 In stock |
|
0.484 in
12.3 mm
|
0.22 - 0.28 in
5.6 - 7.1 mm
|
||
| $0.1204 - $0.1368 | 33000 In stock |
|
0.484 in
12.3 mm
|
0.157 - 0.22 in
4.0 - 5.6 mm
|
||
| $0.1204 - $0.1368 | 6000 In stock |
|
0.484 in
12.3 mm
|
0.157 - 0.22 in
4.0 - 5.6 mm
|
||
| $0.1251 - $0.1421 | Request the lead time here |
|
0.39 in
9.9 mm
|
0.28 - 0.343 in
7.1 - 8.7 mm
|
||
| $0.1156 - $0.1313 | 152000 In stock |
|
0.39 in
9.9 mm
|
0.031 - 0.094 in
0.8 - 2.4 mm
|
||
| $0.1277 - $0.145 | Request the lead time here |
|
0.39 in
9.9 mm
|
0.343 - 0.406 in
8.7 - 10.3 mm
|
||
| $0.1251 - $0.1421 | 5000 In stock |
|
0.39 in
9.9 mm
|
0.28 - 0.343 in
7.1 - 8.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue