Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push-In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
---|---|---|---|---|---|---|---|---|
27PIF0080 | $0.0696 - $0.0955 | 8000 In stock |
0.165 in
4.2 mm
|
0.170 in
4.3 mm
|
0.070 in
1.8 mm
|
1.125 in
28.6 mm
|
0.375 in
9.5 mm
|
|
$0.027 - $0.0371 | Request the lead time here |
0.120 in
3 mm
|
0.122 in
3.1 mm
|
0.050 in
1.3 mm
|
0.602 in
15.3 mm
|
0.312 in
7.9 mm
|
||
$0.0946 - $0.1297 | 2000 In stock |
0.230 in
5.8 mm
|
0.230 in
5.8 mm
|
0.370 in
9.4 mm
|
0.503 in
12.8 mm
|
0.391 in
9.9 mm
|
||
$0.0448 - $0.0614 | 1000 In stock |
0.165 in
4.2 mm
|
0.172 in
4.4 mm
|
0.048 in
1.2 mm
|
0.125 in
3.2 mm
|
0.343 in
8.7 mm
|
||
$0.0329 - $0.0451 | 2000 In stock |
0.160 in
4.1 mm
|
0.166 in
4.2 mm
|
0.070 in
1.8 mm
|
0.505 in
12.8 mm
|
0.375 in
9.5 mm
|
||
$0.0948 - $0.13 | 1000 In stock |
0.285 in
7.2 mm
|
0.288 in
7.3 mm
|
0.064 in
1.6 mm
|
0.154 in
3.9 mm
|
0.680 in
17.3 mm
|
||
27PIF0110 | $0.0239 - $0.0329 | Request the lead time here |
0.090 in
2.3 mm
|
0.092 in
2.3 mm
|
0.070 in
1.8 mm
|
0.140 in
3.6 mm
|
0.187 in
4.7 mm
|
|
$0.1281 - $0.1756 | 2000 In stock |
0.165 in
4.2 mm
|
0.169 in
4.3 mm
|
0.030 in
0.8 mm
|
1.062 in
27 mm
|
0.375 in
9.5 mm
|
||
$0.1447 - $0.1985 | 99000 In stock |
0.230 in
5.8 mm
|
0.232 in
5.9 mm
|
0.058 in
1.5 mm
|
1.730 in
43.9 mm
|
0.391 in
9.9 mm
|
||
$0.0485 - $0.0665 | Request the lead time here |
0.124 in
3.1 mm
|
0.126 in
3.2 mm
|
0.040 in
1 mm
|
0.080 in
2 mm
|
0.234 in
5.9 mm
|
||
27PIF0014 | $0.0369 - $0.0505 | Request the lead time here |
0.110 in
2.8 mm
|
0.113 in
2.9 mm
|
0.064 in
1.6 mm
|
0.813 in
20.7 mm
|
0.248 in
6.3 mm
|
|
$0.1232 - $0.169 | 500 In stock |
0.243 in
6.2 mm
|
0.245 in
6.2 mm
|
0.121 in
3.1 mm
|
0.064 in
1.6 mm
|
0.500 in
12.7 mm
|
||
$0.0296 - $0.0407 | 10000 In stock |
0.115 in
2.9 mm
|
0.117 in
3 mm
|
0.040 in
1 mm
|
0.235 in
6 mm
|
0.203 in
5.2 mm
|
||
$0.0352 - $0.0484 | 1000 In stock |
0.120 in
3 mm
|
0.122 in
3.1 mm
|
0.043 in
1.1 mm
|
0.750 in
19.1 mm
|
0.234 in
5.9 mm
|
||
$0.0388 - $0.0533 | Request the lead time here |
0.175 in
4.4 mm
|
0.175 in
4.4 mm
|
0.060 in
1.5 mm
|
0.560 in
14.2 mm
|
0.344 in
8.7 mm
|
||
27PIF0011 | $0.0236 - $0.0324 | 15000 In stock |
0.115 in
2.9 mm
|
0.117 in
3 mm
|
0.029 in
0.7 mm
|
0.208 in
5.3 mm
|
0.203 in
5.2 mm
|
|
$0.0516 - $0.0707 | 35000 In stock |
0.095 in
2.4 mm
|
0.095 in
2.4 mm
|
0.060 in
1.5 mm
|
0.445 in
11.3 mm
|
0.250 in
6.4 mm
|
||
$0.0554 - $0.076 | Request the lead time here |
0.350 in
8.9 mm
|
0.397 in
10.1 mm
|
0.200 in
5.1 mm
|
0.768 in
19.5 mm
|
0.492 in
12.5 mm
|
||
$0.0307 - $0.0421 | 163000 In stock |
0.090 in
2.3 mm
|
0.091 in
2.3 mm
|
0.050 in
1.3 mm
|
0.307 in
7.8 mm
|
0.200 in
5.1 mm
|
||
$0.028 - $0.0384 | Request the lead time here |
0.120 in
3 mm
|
0.122 in
3.1 mm
|
0.042 in
1.1 mm
|
0.170 in
4.3 mm
|
0.203 in
5.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue