Menu Search

Push-In Rivets - Solid

In stock

Solid Rivets join different work-pieces together and are a good alternative to dowel pins. They are pushed into punched or pre-drilled holes and are commonly used in structural applications.

The molded plastic material used to manufacture these rivets is highly durable, with wear resistance. These rivets are also resistant to moisture, solvents and fuel.

Material: AcetalColor: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Anchor Length View
$0.0197 - $0.027 30000 In stock
0.126 in
0.218 in
0.188 in
26RIV003 $0.0162 - $0.0223 Request the lead time here
0.085 in
0.143 in
0.250 in
$0.0205 - $0.0281 Request the lead time here
0.125 in
0.250 in
0.313 in
$0.0201 - $0.0276 8000 In stock
0.125 in
0.218 in
0.250 in
$0.0178 - $0.0244 Request the lead time here
0.085 in
0.143 in
0.500 in
$0.0193 - $0.0265 5000 In stock
0.125 in
0.250 in
0.125 in
$0.0224 - $0.0308 Request the lead time here
0.125 in
0.250 in
0.625 in
$0.0208 - $0.0287 Request the lead time here
0.125 in
0.255 in
0.375 in
$0.0201 - $0.0276 1000 In stock
0.125 in
0.250 in
0.250 in
$0.0193 - $0.0265 37000 In stock
0.125 in
0.218 in
0.125 in
$0.0166 - $0.0228 10000 In stock
0.085 in
0.143 in
0.313 in
$0.0208 - $0.0287 10000 In stock
0.125 in
0.250 in
0.375 in
$0.0205 - $0.0281 Request the lead time here
0.125 in
0.218 in
0.313 in
$0.0221 - $0.0302 1000 In stock
0.125 in
0.250 in
0.563 in
$0.0155 - $0.0212 Request the lead time here
0.085 in
0.143 in
0.125 in
$0.0197 - $0.027 3000 In stock
0.125 in
0.250 in
0.188 in
$0.0228 - $0.0312 1000 In stock
0.125 in
0.250 in
0.688 in
$0.0158 - $0.0218 5000 In stock
0.085 in
0.143 in
0.188 in
$0.0174 - $0.0238 Request the lead time here
0.085 in
0.143 in
0.438 in
$0.0217 - $0.0297 Request the lead time here
0.125 in
0.250 in
0.500 in
  • of 2
Push-In Rivet - Moulded Rivet ; Natural ; Acetal Compatible Hole Diameter 3.2 mm | 0.126 in;

26RIV022

Price Range
$0.027 - $0.0197

Stock Levels
30000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.188 in
  • Compatible Hole Diameter
    0.126 in
  • Head Diameter
    0.218 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 2.2 mm | 0.085 in ;

26RIV003

Price Range
$0.0223 - $0.0162

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.250 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV014

Price Range
$0.0281 - $0.0205

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.313 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV023

Price Range
$0.0276 - $0.0201

Stock Levels
8000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.250 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.218 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 2.2 mm | 0.085 in ;

26RIV007

Price Range
$0.0244 - $0.0178

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV011

Price Range
$0.0265 - $0.0193

Stock Levels
5000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.125 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV019

Price Range
$0.0308 - $0.0224

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.625 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV055

Price Range
$0.0287 - $0.0208

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.255 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV013

Price Range
$0.0276 - $0.0201

Stock Levels
1000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.250 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV021

Price Range
$0.0265 - $0.0193

Stock Levels
37000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.125 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.218 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 2.2 mm | 0.085 in ;

26RIV004

Price Range
$0.0228 - $0.0166

Stock Levels
10000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.313 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV015

Price Range
$0.0287 - $0.0208

Stock Levels
10000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV024

Price Range
$0.0281 - $0.0205

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.313 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.218 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV018

Price Range
$0.0302 - $0.0221

Stock Levels
1000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.563 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 2.2 mm | 0.085 in ;

26RIV001

Price Range
$0.0212 - $0.0155

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.125 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV012

Price Range
$0.027 - $0.0197

Stock Levels
3000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.188 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV020

Price Range
$0.0312 - $0.0228

Stock Levels
1000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.688 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 2.2 mm | 0.085 in ;

26RIV002

Price Range
$0.0218 - $0.0158

Stock Levels
5000 In stock
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.188 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 2.2 mm | 0.085 in ;

26RIV006

Price Range
$0.0238 - $0.0174

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.438 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Push-In Rivet - ; Natural ; Mushroom ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

26RIV017

Price Range
$0.0297 - $0.0217

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Moulded Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in