Solid Rivets join different work-pieces together and are a good alternative to dowel pins. They are pushed into punched or pre-drilled holes and are commonly used in structural applications.
The molded plastic material used to manufacture these rivets is highly durable, with wear resistance. These rivets are also resistant to moisture, solvents and fuel.
Material: AcetalColor: Natural
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Anchor Length | View | |
|---|---|---|---|---|---|---|
| $0.0224 - $0.0308 | Request the lead time here |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
||
| $0.0208 - $0.0287 | Request the lead time here |
0.125 in
3.2 mm
|
0.255 in
6.5 mm
|
0.375 in
9.5 mm
|
||
| $0.0174 - $0.0238 | Request the lead time here |
0.085 in
2.2 mm
|
0.143 in
3.6 mm
|
0.438 in
11.1 mm
|
||
| $0.0213 - $0.0292 | Request the lead time here |
0.125 in
3.2 mm
|
0.218 in
5.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0178 - $0.0244 | Request the lead time here |
0.085 in
2.2 mm
|
0.143 in
3.6 mm
|
0.500 in
12.7 mm
|
||
| $0.0221 - $0.0302 | 1000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.0155 - $0.0212 | Request the lead time here |
0.085 in
2.2 mm
|
0.143 in
3.6 mm
|
0.125 in
3.2 mm
|
||
| $0.0197 - $0.027 | 3000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0217 - $0.0297 | Request the lead time here |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0193 - $0.0265 | 5000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0158 - $0.0218 | 5000 In stock |
0.085 in
2.2 mm
|
0.143 in
3.6 mm
|
0.188 in
4.8 mm
|
||
| $0.0201 - $0.0276 | 1000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| $0.0208 - $0.0287 | 10000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.375 in
9.5 mm
|
||
| $0.0228 - $0.0312 | 1000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.688 in
17.5 mm
|
||
| $0.0166 - $0.0228 | 10000 In stock |
0.085 in
2.2 mm
|
0.143 in
3.6 mm
|
0.313 in
8 mm
|
||
| $0.0193 - $0.0265 | 37000 In stock |
0.125 in
3.2 mm
|
0.218 in
5.5 mm
|
0.125 in
3.2 mm
|
||
| $0.017 - $0.0233 | Request the lead time here |
0.085 in
2.2 mm
|
0.143 in
3.6 mm
|
0.375 in
9.5 mm
|
||
| 26RIV003 | $0.0162 - $0.0223 | Request the lead time here |
0.085 in
2.2 mm
|
0.143 in
3.6 mm
|
0.250 in
6.4 mm
|
|
| $0.0205 - $0.0281 | Request the lead time here |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.313 in
8 mm
|
||
| $0.0201 - $0.0276 | 8000 In stock |
0.125 in
3.2 mm
|
0.218 in
5.5 mm
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue