Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Two-Piece Rivets are part of a two piece fastening solution that is used with an Edge Connector assembly (available to buy separately).
The range is comprised of a Body (piece "A") and a Pin (piece "B"), which are sold separately. The Body is inserted through the connector and through the application chassis. The Pin is then pushed or tapped into the Body to secure the connector to the chassis.
The Pin can later be removed to allow for connector replacement or maintenance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Overall Body Width | Compatible Part Numbers | View | |
|---|---|---|---|---|---|---|
| $0.0674 - $0.0923 | Request the lead time here |
|
0.110 in
2.8 mm
|
|
||
| $0.0206 - $0.0282 | Request the lead time here |
0.069 in
1.8 mm
|
|
|
||
| $0.0659 - $0.0905 | Request the lead time here |
|
0.109 in
2.8 mm
|
|
||
| $0.0167 - $0.0231 | Request the lead time here |
0.069 in
1.8 mm
|
|
|
||
| $0.0165 - $0.0227 | Request the lead time here |
0.069 in
1.8 mm
|
|
|
||
| $0.0667 - $0.0914 | Request the lead time here |
|
0.096 in
2.4 mm
|
|
||
| $0.0823 - $0.113 | Request the lead time here |
|
0.110 in
2.8 mm
|
|
||
| $0.0166 - $0.0229 | Request the lead time here |
0.062 in
1.6 mm
|
|
|
||
| $0.0152 - $0.0209 | Request the lead time here |
0.069 in
1.8 mm
|
|
|
||
| $0.0151 - $0.0207 | Request the lead time here |
0.062 in
1.6 mm
|
|
|
||
| $0.0599 - $0.0823 | Request the lead time here |
|
0.109 in
2.8 mm
|
|
||
| $0.0187 - $0.0257 | Request the lead time here |
0.069 in
1.8 mm
|
|
|
||
| 27TPF0002A | $0.0613 - $0.0839 | Request the lead time here |
|
0.110 in
2.8 mm
|
|
|
| $0.0605 - $0.0831 | Request the lead time here |
|
0.096 in
2.4 mm
|
|
||
| $0.0748 - $0.1027 | Request the lead time here |
|
0.110 in
2.8 mm
|
|
||
| 27TPF0001B | $0.015 - $0.0206 | Request the lead time here |
0.069 in
1.8 mm