Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.30 - $0.66 | 3377 In stock |
|
0.500 in
12.7 mm
|
#8-32
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.23 - $0.50 | 8229 In stock |
|
0.375 in
9.5 mm
|
M3
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.46 - $0.98 | 10624 In stock |
|
0.750 in
19.1 mm
|
1/4-20
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.60 - $1.31 | 1190 In stock |
|
1.000 in
25.4 mm
|
5/16-18
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.23 - $0.50 | 18323 In stock |
|
0.375 in
9.5 mm
|
#6-32
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.37 - $0.82 | 4500 In stock |
|
0.625 in
15.9 mm
|
M5
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.19 - $0.41 | Request the lead time here |
|
0.313 in
8 mm
|
#4-40
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.30 - $0.65 | 14125 In stock |
|
0.500 in
12.7 mm
|
M4
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.37 - $0.82 | Request the lead time here |
|
0.625 in
15.9 mm
|
10-24
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.60 - $1.31 | 2400 In stock |
|
1.000 in
25.4 mm
|
M8
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.46 - $0.98 | 2000 In stock |
|
0.750 in
19.1 mm
|
M6
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.59 - $1.29 | 2053 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue