Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.58 - $1.27 | 2400 In stock |
|
1 in
25.4 mm
|
M8
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.95 - $2.07 | 1324 In stock |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
||
| $1.03 - $2.25 | 746 In stock |
2.125 in
54 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Not Applicable
|
Polypropylene
|
||
| $0.67 - $1.47 | 4120 In stock |
|
0.750 in
19.1 mm
|
10-32
|
Stud
|
Not Applicable
|
PP
|
||
| $0.57 - $1.25 | 2053 In stock |
|
1.000 in
25.4 mm
|
1/4" x 20
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.79 - $1.73 | 2478 In stock |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
10-24
|
Stop Nut
|
Not Applicable
|
ABS
|
||
| $0.82 - $1.79 | 1340 In stock |
0.620 in
15.7 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.67 - $1.47 | 1284 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Blind Hole (Stop Nut)
|
Molded Plastic Thread
|
PP
|
||
| $0.58 - $1.27 | 1190 In stock |
|
1.000 in
25.4 mm
|
5/16-18
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.80 - $1.75 | 1190 In stock |
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.90 - $1.96 | 3490 In stock |
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Steel
|
Nylon
|
||
| $0.67 - $1.47 | 6289 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
| $0.77 - $1.69 | 1620 In stock |
0.370 in
9.4 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Not Applicable
|
ABS
|
||
| $0.22 - $0.48 | 8229 In stock |
|
0.382 in
9.7 mm
|
M3
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.81 - $1.77 | 3636 In stock |
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stop Nut
|
Not Applicable
|
ABS
|
||
| $0.86 - $1.87 | 2681 In stock |
0.875 in
22.2 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
Polypropylene
|
||
| $0.89 - $1.94 | Request the lead time here |
|
1.000 in
25.4 mm
|
10-32
|
Blind Hole
|
Not Applicable
|
PP
|
||
| $0.29 - $0.64 | 3377 In stock |
|
0.500 in
12.7 mm
|
8-32
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.44 - $0.95 | 2000 In stock |
|
0.752 in
19.1 mm
|
M6
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.63 - $1.37 | 5064 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
8-32
|
Stud
|
Not Applicable
|
Nylon
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue