Menu Search

Push-Pull Knurled Knobs

In stock

Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.58 - $1.27 2400 In stock
1 in
M8
Thru-Hole
Aluminum
Acetal
$0.95 - $2.07 1324 In stock
1.500 in
1.000 in
5/16-18
Stud
Not Applicable
ABS
$1.03 - $2.25 746 In stock
2.125 in
1.000 in
1/4" x 20
Stud
Not Applicable
Polypropylene
$0.67 - $1.47 4120 In stock
0.750 in
10-32
Stud
Not Applicable
PP
$0.57 - $1.25 2053 In stock
1.000 in
1/4" x 20
Thru-Hole
Aluminum
Acetal
$0.79 - $1.73 2478 In stock
0.500 in
1.000 in
10-24
Stop Nut
Not Applicable
ABS
$0.82 - $1.79 1340 In stock
0.620 in
1.000 in
5/16-18
Stud
Steel
Polypropylene
$0.67 - $1.47 1284 In stock
0.750 in
10-24
Blind Hole (Stop Nut)
Molded Plastic Thread
PP
$0.58 - $1.27 1190 In stock
1.000 in
5/16-18
Thru-Hole
Aluminum
Acetal
$0.80 - $1.75 1190 In stock
1.000 in
1/4" x 20
Stud
Steel
Polypropylene
$0.90 - $1.96 3490 In stock
1.000 in
1/4" x 20
Stud
Steel
Nylon
$0.67 - $1.47 6289 In stock
0.750 in
10-24
Stud
Steel
PP
$0.77 - $1.69 1620 In stock
0.370 in
1.000 in
1/4" x 20
Stud
Not Applicable
ABS
$0.22 - $0.48 8229 In stock
0.382 in
M3
Thru-Hole
Aluminum
Acetal
$0.81 - $1.77 3636 In stock
0.625 in
1.000 in
1/4" x 20
Stop Nut
Not Applicable
ABS
$0.86 - $1.87 2681 In stock
0.875 in
1.000 in
5/16-18
Stud
Not Applicable
Polypropylene
$0.89 - $1.94 Request the lead time here
1.000 in
10-32
Blind Hole
Not Applicable
PP
$0.29 - $0.64 3377 In stock
0.500 in
8-32
Thru-Hole
Aluminum
Acetal
$0.44 - $0.95 2000 In stock
0.752 in
M6
Thru-Hole
Aluminum
Acetal
$0.63 - $1.37 5064 In stock
0.625 in
0.750 in
8-32
Stud
Not Applicable
Nylon
  • of 3
Knurled Knob - Thru-Hole; Knob Diameter 25.4 mm | 1.000 in; Thread Size M8; Acetal; Black

KSM8----N6--5A0

Price Range
$1.27 - $0.58

Stock Levels
2400 In stock
Attributes
  • Hub Diameter
    0.591 in
  • Knob Diameter
    1 in
  • Knob Height
    0.409 in
  • Thread Size
    M8
  • Finish
    No Finish
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 38.1 mm | 1.500 in

KN5C1500K6D-A21

Price Range
$2.07 - $0.95

Stock Levels
1324 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.500 in
  • Thread Size
    5/16-18
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 54 mm | 2.125 in

KN4C2125K6---21

Price Range
$2.25 - $1.03

Stock Levels
746 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    2.125 in
  • Thread Size
    1/4" x 20
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Stud

KN02----K3-LN21

Price Range
$1.47 - $0.67

Stock Levels
4120 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Thru-Hole

KS4C----N6--5A0

Price Range
$1.25 - $0.57

Stock Levels
2053 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.270 in
  • Thread Size
    1/4" x 20
  • Finish
    No Finish
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Stud Length 12.7 mm | 0.500 in

KN4C0500K6--A21

Price Range
$1.73 - $0.79

Stock Levels
2478 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.500 in
  • Thread Size
    10-24
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 15.7 mm | 0.620 in

KN5C0625K6C--21

Price Range
$1.79 - $0.82

Stock Levels
1340 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.620 in
  • Thread Size
    5/16-18
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Blind Hole (Stop Nut)

KN02----K7-L-21

Price Range
$1.47 - $0.67

Stock Levels
1284 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Insert Type Thru-Hole

KS5C----N6--5A0

Price Range
$1.27 - $0.58

Stock Levels
1190 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.270 in
  • Thread Size
    5/16-18
  • Finish
    No Finish
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----PL4L-21

Price Range
$1.75 - $0.80

Stock Levels
1190 In stock
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    1/4" x 20
  • Finish
    Zinc-Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----K6DBN21

Price Range
$1.96 - $0.90

Stock Levels
3490 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    1/4" x 20
  • Finish
    Zinc-Plated
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Stud

KN04----K3-LN21

Price Range
$1.47 - $0.67

Stock Levels
6289 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 9.4 mm | 0.370 in

KN4C0375K6--A21

Price Range
$1.69 - $0.77

Stock Levels
1620 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.370 in
  • Thread Size
    1/4" x 20
Knurled Knob - Thru-Hole; Knob Diameter 9.5 mm | 0.375 in; Thread Size M3; Acetal; Black

KSM3----N2--5A0

Price Range
$0.48 - $0.22

Stock Levels
8229 In stock
Attributes
  • Hub Diameter
    0.358 in
  • Knob Diameter
    0.382 in
  • Knob Height
    0.228 in
  • Thread Size
    M3
  • Finish
    No Finish
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 15.9 mm | 0.625 in

KN4C0625K6--A21

Price Range
$1.77 - $0.81

Stock Levels
3636 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.625 in
  • Thread Size
    1/4" x 20
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 22.2 mm | 0.875 in

KN5C0875K6D--21

Price Range
$1.87 - $0.86

Stock Levels
2681 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.875 in
  • Thread Size
    5/16-18
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Insert Type Blind Hole

KN02----K6D-A21

Price Range
$1.94 - $0.89

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
Knurled Knob - Knob Diameter 12.7 mm | 0.500 in; Thread Size 8-32; Insert Type Thru-Hole

KS82----N3--5A0

Price Range
$0.64 - $0.29

Stock Levels
3377 In stock
Attributes
  • Hub Diameter
    0.410 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.180 in
  • Thread Size
    8-32
  • Finish
    No Finish
Knurled Knob - Thru-Hole; Knob Diameter 19.1 mm | 0.750 in; Thread Size M6; Acetal; Black

KSM6----N5--5A0

Price Range
$0.95 - $0.44

Stock Levels
2000 In stock
Attributes
  • Hub Diameter
    0.5 in
  • Knob Diameter
    0.752 in
  • Knob Height
    0.311 in
  • Thread Size
    M6
  • Finish
    No Finish
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 8-32; Stud Length 15.9 mm | 0.625 in

KN820625K3--N21

Price Range
$1.37 - $0.63

Stock Levels
5064 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    0.625 in
  • Thread Size
    8-32