Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Length | Maximum Grip | Latch Material | Finish | View | |
---|---|---|---|---|---|---|---|
$11.26 - $13.86 | Request the lead time here |
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
||
$75.23 - $86.00 | 134 In stock |
|
|
Stainless Steel
|
|
||
$11.26 - $13.86 | 198 In stock |
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
||
$11.26 - $13.86 | 199 In stock |
|
|
Die Cast Zinc Alloy
|
Black Powder-Coated
|
||
$3.36 - $3.86 | 94 In stock |
|
|
Die Cast Zinc Alloy
|
|
||
$5.62 - $6.44 | 114 In stock |
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
||
$5.62 - $6.44 | 24 In stock |
|
|
Die Cast Zinc Alloy
|
Black Powder-Coated
|
||
$7.24 - $9.46 | Request the lead time here |
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
||
$7.24 - $9.46 | 62 In stock |
|
|
Die Cast Zinc Alloy
|
Black Powder-Coated
|
||
$11.26 - $13.86 | 37 In stock |
|
|
Die Cast Zinc Alloy
|
Black Powder-Coated
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue