Menu Search

Quarter-Turn Panel Fasteners

In stock

Quarter Turn Panel Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

  • Slotted Drive Type
  • UL94 HB flame rated
  • Material: Acetal
  • Colors: Black and White
  • Pre-assembled to reduce hardware and cost

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Fixed Panel Hole Diameter Range Removable Panel Hole Diameter Range View
FQT-1BK $0.1879 - $0.222 19000 In stock
8.8 - 9.0 mm | 0.346 - 0.354 in
FQT-1 $0.1879 - $0.222 15000 In stock
8.8 - 9.0 mm | 0.346 - 0.354 in
QTPF-1BK $0.3982 - $0.9018 600 In stock
0.5 - 1.6 mm | 0.02 - 0.063 in
QTPF-2BK $0.4024 - $0.9118 Request the lead time here
1.8 - 3.1 mm | 0.071 - 0.122 in
Quarter-Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 1.5 - 2.8 mm | 0.059 - 0.11 in

FQT-1BK

Price Range
$0.222 - $0.1879

Stock Levels
19000 In stock
Attributes
  • Panel Thickness Range
    0.039 - 0.106 in
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    0.248 in
  • Rivet Type
    Quarter-Turn Fastener
  • Drive Type
    Slotted Drive
Quarter-Turn Panel Fastener - White ; Acetal ; Panel Thickness Range: 1.5 - 2.8 mm | 0.059 - 0.11 in

FQT-1

Price Range
$0.222 - $0.1879

Stock Levels
15000 In stock
Attributes
  • Panel Thickness Range
    0.039 - 0.106 in
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    0.248 in
  • Rivet Type
    Quarter-Turn Fastener
  • Drive Type
    Slotted Drive
Quarter-Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 2.0 - 5.0 mm | 0.079 - 0.197 in

QTPF-1BK

Price Range
$0.9018 - $0.3982

Stock Levels
600 In stock
Attributes
  • Head Diameter
    0.626 in
  • Panel Thickness Range
    0.079 - 0.197 in
  • Removable Panel Hole Diameter Range
    0.5 - 1.6 mm | 0.02 - 0.063 in
  • Head Height
    0.197 in
  • Rivet Type
    Quarter-Turn Fastener
Quarter-Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 4.0 - 6.2 mm | 0.157 - 0.244 in

QTPF-2BK

Price Range
$0.9118 - $0.4024

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.626 in
  • Panel Thickness Range
    0.157 - 0.244 in
  • Removable Panel Hole Diameter Range
    1.8 - 3.1 mm | 0.071 - 0.122 in
  • Head Height
    0.197 in
  • Rivet Type
    Quarter-Turn Fastener