Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Color | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3495 - $0.5326 | 5200 In stock |
0.344 in
8.7 mm
|
Natural
|
1.594 in
40.5 mm
|
Interlocking Design
|
1.811 in
46.0 mm
|
0.062 in
1.6 mm
|
||
| $0.5553 - $0.6854 | 3000 In stock |
0.374 in
9.5 mm
|
Black
|
2.559 in
65.0 mm
|
Double Grip Inter-Locking
|
2.717 in
69.0 mm
|
0.109 in
2.77 mm
|
||
| $0.3768 - $0.5743 | 4800 In stock |
0.406 in
10.3 mm
|
Natural
|
1.87 in
47.5 mm
|
Interlocking Design
|
2.126 in
54.0 mm
|
0.062 in
1.6 mm
|
||
| $0.5553 - $0.6854 | 750 In stock |
0.362 in
9.2 mm
|
Black
|
2.48 in
63.0 mm
|
Double Grip Inter-Locking
|
2.654 in
67.4 mm
|
0.102 in
2.59 mm
|
||
| 22HC0406 | $0.1662 - $0.2281 | 15000 In stock |
0.250 in
6.4 mm
|
Natural
|
0.409 in
10.4 mm
|
Interlocking Design
|
0.469 in
11.9 mm
|
0.062 in
1.6 mm
|
|
| $0.179 - $0.2211 | 1000 In stock |
0.24 in
6.1 mm
|
Black
|
0.472 in
12.0 mm
|
Double Grip Inter-Locking
|
0.543 in
13.8 mm
|
0.062 in
1.57 mm
|
||
| $0.1783 - $0.2718 | 1500 In stock |
0.219 in
5.6 mm
|
Natural
|
0.839 in
21.3 mm
|
Interlocking Design
|
0.941 in
23.9 mm
|
0.062 in
1.6 mm
|
||
| $0.1377 - $0.2098 | 12500 In stock |
0.219 in
5.6 mm
|
Natural
|
0.358 in
9.1 mm
|
Interlocking Design
|
0.394 in
10.0 mm
|
0.062 in
1.6 mm
|
||
| 22HC0593 | $0.1698 - $0.259 | 13500 In stock |
0.250 in
6.4 mm
|
Natural
|
0.598 in
15.2 mm
|
Interlocking Design
|
0.677 in
17.2 mm
|
0.062 in
1.6 mm
|
|
| $0.3616 - $0.5512 | 100 In stock |
0.344 in
8.7 mm
|
Natural
|
1.791 in
45.5 mm
|
Interlocking Design
|
2.102 in
53.4 mm
|
0.062 in
1.6 mm
|
||
| $0.8772 - $1.083 | 500 In stock |
0.354 in
9.0 mm
|
Black
|
3.146 in
79.9 mm
|
Double Grip Inter-Locking
|
3.346 in
85.0 mm
|
0.122 in
3.09 mm
|
||
| $0.1703 - $0.2335 | 19000 In stock |
0.219 in
5.6 mm
|
Natural
|
0.476 in
12.1 mm
|
Interlocking Design
|
0.535 in
13.6 mm
|
0.062 in
1.6 mm
|
||
| 22HC0250 | $0.1507 - $0.2068 | 47000 In stock |
0.219 in
5.6 mm
|
Natural
|
0.244 in
6.2 mm
|
Interlocking Design
|
0.291 in
7.4 mm
|
0.047 in
1.2 mm
|
|
| $0.1763 - $0.2685 | 6500 In stock |
0.216 in
5.5 mm
|
Natural
|
0.748 in
19.0 mm
|
Interlocking Design
|
0.874 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| $0.0672 - $0.0828 | 9000 In stock |
0.169 in
4.3 mm
|
Black
|
0.22 in
5.6 mm
|
Double Grip Inter-Locking
|
0.256 in
6.5 mm
|
0.062 in
1.57 mm
|
||
| $1.0296 - $1.271 | 7750 In stock |
0.343 in
8.7 mm
|
Black
|
4.146 in
105.3 mm
|
Double Grip Inter-Locking
|
4.402 in
111.8 mm
|
0.098 in
2.48 mm
|
||
| $0.218 - $0.3321 | Request the lead time here |
0.230 in
5.8 mm
|
Natural
|
0.358 in
9.1 mm
|
Fin Clip Base, Inter-Locking
|
0.394 in
10.0 mm
|
0.070 in
1.8 mm
|
||
| 22HC0312 | $0.133 - $0.2027 | 45000 In stock |
0.219 in
5.6 mm
|
Natural
|
0.299 in
7.6 mm
|
Interlocking Design
|
0.35 in
8.9 mm
|
0.062 in
1.6 mm
|
|
| $0.9073 - $1.1202 | 1250 In stock |
0.335 in
8.5 mm
|
Black
|
3.846 in
97.7 mm
|
Double Grip Inter-Locking
|
4.02 in
102.1 mm
|
0.099 in
2.51 mm
|
||
| $0.1699 - $0.2098 | 6000 In stock |
0.252 in
6.4 mm
|
Black
|
0.437 in
11.1 mm
|
Double Grip Inter-Locking
|
0.508 in
12.9 mm
|
0.062 in
1.57 mm