Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure, which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly cannot be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain multiple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Flat Width | View | |
---|---|---|---|---|---|
$227.90 - $253.20 | 7 In stock |
1.377 in
35 mm
|
5.118 in
130 mm
|
||
$86.60 - $108.30 | 10 In stock |
0.591 in
15 mm
|
0.984 in
25 mm
|
||
$262.50 - $329.10 | 10 In stock |
1.969 in
50 mm
|
3.150 in
80 mm
|
||
$165.10 - $183.50 | 60 In stock |
0.984 in
25 mm
|
3.740 in
95 mm
|
||
$126.60 - $158.10 | 8 In stock |
0.984 in
25 mm
|
1.575 in
40 mm
|
||
$170.00 - $213.50 | 2 In stock |
2.756 in
70 mm
|
4.528 in
115 mm
|
||
$106.80 - $133.40 | 3 In stock |
0.748 in
19 mm
|
1.181 in
30 mm
|
||
$278.20 - $346.70 | 14 In stock |
2.244 in
57 mm
|
3.543 in
90 mm
|
||
$167.80 - $186.40 | 12 In stock |
1.181 in
30 mm
|
4.527 in
115 mm
|
||
$331.10 - $367.90 | 8 In stock |
1.968 in
50 mm
|
7.007 in
178 mm
|
||
$144.00 - $179.80 | 10 In stock |
1.102 in
28 mm
|
1.772 in
45 mm
|
||
$190.00 - $237.00 | 8 In stock |
3.543 in
90 mm
|
5.709 in
145 mm
|
||
900333 | $283.80 - $315.30 | 5 In stock |
1.771 in
45 mm
|
6.377 in
162 mm
|
|
$299.70 - $376.10 | 10 In stock |
2.362 in
60 mm
|
3.937 in
100 mm
|
||
$266.60 - $296.20 | 2 In stock |
1.574 in
40 mm
|
5.748 in
146 mm
|
||
$161.40 - $201.80 | 10 In stock |
1.220 in
31 mm
|
1.969 in
50 mm
|
||
$217.50 - $272.30 | 11 In stock |
4.331 in
110 mm
|
6.929 in
176 mm
|
||
$195.90 - $244.90 | 1 In stock |
1.496 in
38 mm
|
2.362 in
60 mm
|
||
$244.90 - $305.60 | 2 In stock |
4.921 in
125 mm
|
7.874 in
200 mm
|
||
$114.00 - $142.60 | 10 In stock |
0.866 in
22 mm
|
1.378 in
35 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue