Menu Search

Quick Assembly Sleeves

In stock

Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure, which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly cannot be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain multiple hoses with a tighter hose bundling capability over standard sleeve.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Inside Diameter Flat Width View
$190.00 - $237.00 8 In stock
3.543 in
5.709 in
900333 $283.80 - $315.30 5 In stock
1.771 in
6.377 in
$331.10 - $367.90 8 In stock
1.968 in
7.007 in
900359 $71.90 - $89.90 6 In stock
0.472 in
0.787 in
$235.10 - $293.80 10 In stock
1.732 in
2.756 in
$161.40 - $201.80 10 In stock
1.220 in
1.969 in
$262.50 - $329.10 10 In stock
1.969 in
3.150 in
$165.10 - $183.50 60 In stock
0.984 in
3.740 in
$227.90 - $253.20 7 In stock
1.377 in
5.118 in
$167.80 - $186.40 12 In stock
1.181 in
4.527 in
$86.60 - $108.30 10 In stock
0.591 in
0.984 in
$106.80 - $133.40 3 In stock
0.748 in
1.181 in
$144.00 - $179.80 10 In stock
1.102 in
1.772 in
$144.40 - $160.40 5 In stock
0.787 in
3.149 in
$217.50 - $272.30 11 In stock
4.331 in
6.929 in
$126.60 - $158.10 8 In stock
0.984 in
1.575 in
$170.00 - $213.50 2 In stock
2.756 in
4.528 in
$266.60 - $296.20 2 In stock
1.574 in
5.748 in
$114.00 - $142.60 10 In stock
0.866 in
1.378 in
$299.70 - $376.10 10 In stock
2.362 in
3.937 in
  • of 3
Hose Protection Sleeve - 3.543 in; Flat Width - 145 mm | 5.709 in;Polyester

900356

Price Range
$237.00 - $190.00

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    3.543 in
  • Flat Width
    5.709 in
  • Roll Length
    50 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 1.771 in; Flat Width - 162 mm | 6.377 in;PES;PA

900333

Price Range
$315.30 - $283.80

Stock Levels
5 In stock
Attributes
  • Inside Diameter
    1.771 in
  • Flat Width
    6.377 in
  • Roll Length
    82 ft
  • Color
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 1.968 in; Flat Width - 178 mm | 7.007 in;PES;PA

900334

Price Range
$367.90 - $331.10

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    1.968 in
  • Flat Width
    7.007 in
  • Roll Length
    82 ft
  • Color
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 0.472 in; Flat Width - 20 mm | 0.787 in;Polyester

900359

Price Range
$89.90 - $71.90

Stock Levels
6 In stock
Attributes
  • Inside Diameter
    0.472 in
  • Flat Width
    0.787 in
  • Roll Length
    100 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 1.732 in; Flat Width - 70 mm | 2.756 in;Polyester

900351

Price Range
$293.80 - $235.10

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    1.732 in
  • Flat Width
    2.756 in
  • Roll Length
    100 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 1.220 in; Flat Width - 50 mm | 1.969 in;Polyester

900349

Price Range
$201.80 - $161.40

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    1.220 in
  • Flat Width
    1.969 in
  • Roll Length
    100 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 1.969 in; Flat Width - 80 mm | 3.150 in;Polyester

900352

Price Range
$329.10 - $262.50

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    1.969 in
  • Flat Width
    3.150 in
  • Roll Length
    100 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 0.984 in; Flat Width - 95 mm | 3.740 in;PES;PA

900329

Price Range
$183.50 - $165.10

Stock Levels
60 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Flat Width
    3.740 in
  • Roll Length
    82 ft
  • Color
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 1.377 in; Flat Width - 130 mm | 5.118 in;PES;PA

900331

Price Range
$253.20 - $227.90

Stock Levels
7 In stock
Attributes
  • Inside Diameter
    1.377 in
  • Flat Width
    5.118 in
  • Roll Length
    82 ft
  • Color
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 1.181 in; Flat Width - 115 mm | 4.527 in;PES;PA

900330

Price Range
$186.40 - $167.80

Stock Levels
12 In stock
Attributes
  • Inside Diameter
    1.181 in
  • Flat Width
    4.527 in
  • Roll Length
    82 ft
  • Color
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 0.591 in; Flat Width - 25 mm | 0.984 in;Polyester

900344

Price Range
$108.30 - $86.60

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    0.591 in
  • Flat Width
    0.984 in
  • Roll Length
    100 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 0.748 in; Flat Width - 30 mm | 1.181 in;Polyester

900345

Price Range
$133.40 - $106.80

Stock Levels
3 In stock
Attributes
  • Inside Diameter
    0.748 in
  • Flat Width
    1.181 in
  • Roll Length
    100 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 1.102 in; Flat Width - 45 mm | 1.772 in;Polyester

900348

Price Range
$179.80 - $144.00

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    1.102 in
  • Flat Width
    1.772 in
  • Roll Length
    100 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 0.787 in; Flat Width - 80 mm | 3.149 in;PES;PA

900328

Price Range
$160.40 - $144.40

Stock Levels
5 In stock
Attributes
  • Inside Diameter
    0.787 in
  • Flat Width
    3.149 in
  • Roll Length
    82 ft
  • Color
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 4.331 in; Flat Width - 176 mm | 6.929 in;Polyester

900357

Price Range
$272.30 - $217.50

Stock Levels
11 In stock
Attributes
  • Inside Diameter
    4.331 in
  • Flat Width
    6.929 in
  • Roll Length
    50 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 0.984 in; Flat Width - 40 mm | 1.575 in;Polyester

900347

Price Range
$158.10 - $126.60

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Flat Width
    1.575 in
  • Roll Length
    100 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 2.756 in; Flat Width - 115 mm | 4.528 in;Polyester

900355

Price Range
$213.50 - $170.00

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    2.756 in
  • Flat Width
    4.528 in
  • Roll Length
    50 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 1.574 in; Flat Width - 146 mm | 5.748 in;PES;PA

900332

Price Range
$296.20 - $266.60

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    1.574 in
  • Flat Width
    5.748 in
  • Roll Length
    82 ft
  • Color
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 0.866 in; Flat Width - 35 mm | 1.378 in;Polyester

900346

Price Range
$142.60 - $114.00

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    0.866 in
  • Flat Width
    1.378 in
  • Roll Length
    100 ft
  • Color
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 2.362 in; Flat Width - 100 mm | 3.937 in;Polyester

900354

Price Range
$376.10 - $299.70

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    2.362 in
  • Flat Width
    3.937 in
  • Roll Length
    100 ft
  • Color
    Black
  • Full Material
    Polyester