Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.5291 - $0.6327 | 3021 In stock |
|
0.945 in
24.0 mm
|
|
||
| QFG-16222 | $0.1481 - $0.1771 | 17000 In stock |
|
0.315 in
8.0 mm
|
|
|
| $0.0986 - $0.123 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
||
| 498043 | $0.1263 - $0.1576 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
| $0.1831 - $0.229 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| 498083 | $0.1218 - $0.1519 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
|
| 498089 | $0.128 - $0.1597 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
| $0.2248 - $0.2808 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1399 - $0.1751 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $0.3011 - $0.3815 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0611 - $0.0759 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.106 - $0.1325 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.101 - $0.1267 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1455 - $0.182 | 48 In stock |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.266 - $0.3303 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $0.064 - $0.0797 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $0.125 - $0.1567 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1585 - $0.1979 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.501 - $0.6268 | 68 In stock |
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0591 - $0.074 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue