Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| QFG-16222 | $0.1481 - $0.1771 | 17000 In stock |
|
0.315 in
8.0 mm
|
|
|
| $0.5291 - $0.6327 | 3021 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.0728 - $0.0912 | 1500 In stock |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1035 - $0.129 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| $0.115 - $0.1439 | 2750 In stock |
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1668 - $0.2084 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0656 - $0.0816 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1066 - $0.1335 | 782 In stock |
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0912 - $0.1143 | 1500 In stock |
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 498082 | $0.1173 - $0.1461 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
| $0.1287 - $0.1614 | 124 In stock |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1116 - $0.1391 | 200 In stock |
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1728 - $0.2166 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1803 - $0.2248 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
||
| $0.4826 - $0.6022 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0601 - $0.075 | 1000 In stock |
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
||
| $0.2808 - $0.3527 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0876 - $0.1093 | 500 In stock |
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| $0.115 - $0.1439 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1025 - $0.1277 | 3 In stock |
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue