Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0981 - $0.1221 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1321 - $0.1647 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| $0.195 - $0.2433 | 568 In stock |
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2128 - $0.2639 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0776 - $0.0967 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0591 - $0.074 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0948 - $0.1187 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1529 - $0.1911 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1399 - $0.1751 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0899 - $0.248 | 5000 In stock |
|
0.236 in
6.0 mm
|
|
||
| $0.388 - $1.0653 | 19894 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.338 - $0.9301 | 10000 In stock |
|
0.276 in
7.0 mm
|
|
||
| $0.5504 - $1.511 | 1992 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.4217 - $1.1603 | 20051 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.3649 - $0.4366 | 10594 In stock |
|
0.709 in
18.0 mm
|
0.138 in
3.5 mm
|
||
| $0.5246 - $1.4435 | 15674 In stock |
|
0.63 in
16.0 mm
|
|
||
| $0.31 - $4.1194 | 19970 In stock |
|
0.551 in
14.0 mm
|
|
||
| 16227 | $0.4604 - $1.2632 | 6099 In stock |
|
0.709 in
18.0 mm
|
|
|
| $0.317 - $0.8704 | 530071 In stock |
|
0.394 in
10.0 mm
|
|
||
| $0.3838 - $0.4591 | 5000 In stock |
|
0.866 in
22.0 mm