Menu Search

Ratchet Post & Pin Rivets

In stock

Our Snap fasteners include a Nylon option that is flame-rated UL94 V2, and an option that features a Low Density Polyethylene (LDPE) female washer that comes with a Polypropylene (PP) male clip.

The rivet assembly includes the male clip and the female washer that are used to join two surfaces together. They are an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colors include; Natural, Black, White and High Clarity (Transparent).

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Male Clip Shank Length Maximum Compatible Panel Thickness View
$0.1011 - $0.1155 6000 In stock
0.787 in
0.394 in
8502440901VR $0.1042 - $0.1203 1000 In stock
0.787 in
1.732 in
1.575 in
8501260900VR $0.1029 - $0.1187 Request the lead time here
0.787 in
1.102 in
1.181 in
$0.6089 - $0.6954 Request the lead time here
0.787 in
0.551 in
0.709 in
$0.1011 - $0.1139 2000 In stock
0.394 in
0.591 in
0.315 in
$0.1539 - $0.1749 Request the lead time here
0.394 in
0.866 in
0.63 in
$0.1521 - $0.1729 Request the lead time here
0.394 in
0.866 in
0.63 in
$0.1042 - $0.1203 Request the lead time here
0.787 in
0.551 in
0.709 in
$0.1042 - $0.1203 19000 In stock
0.787 in
1.732 in
1.575 in
8501150908VR $0.1011 - $0.1139 Request the lead time here
0.394 in
0.591 in
0.315 in
$0.1042 - $0.1203 1000 In stock
0.787 in
1.732 in
1.811 in
$0.1042 - $0.1203 3000 In stock
0.787 in
1.732 in
1.811 in
8501440901VR $0.1042 - $0.1203 Request the lead time here
0.787 in
1.732 in
1.811 in
$0.1011 - $0.1155 1000 In stock
0.787 in
0.551 in
0.394 in
8501150901VR $0.1011 - $0.1139 6000 In stock
0.394 in
0.591 in
0.315 in
$0.1011 - $0.1155 Request the lead time here
0.787 in
0.551 in
0.394 in
$0.1042 - $0.1203 1000 In stock
0.787 in
1.102 in
1.181 in
$0.1203 - $0.138 8000 In stock
0.787 in
1.102 in
0.866 in
$0.1042 - $0.1203 1000 In stock
0.787 in
1.732 in
1.575 in
8501220900VR $0.1485 - $0.1688 Request the lead time here
0.197 in
0.866 in
0.63 in
  • of 2
Assembly Clip 6.0 mm 10.0 mm 0.787 in LDPE Black

8502160901VR

Price Range
$0.1155 - $0.1011

Stock Levels
6000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
  • Female Washer Head Height
    3 mm
Assembly Clip 20.0 mm 40.0 mm 0.787 in LDPE Black

8502440901VR

Price Range
$0.1203 - $0.1042

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.787 - 1.575 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 30.0 mm | 0.472 - 1.181 in

8501260900VR

Price Range
$0.1187 - $0.1029

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.181 in
Assembly Clip 12.0 mm 18.0 mm 0.787 in LDPE White

8501160908VR

Price Range
$0.6954 - $0.6089

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 0.709 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 8.0 mm | 0.315 in

8501150900VR

Price Range
$0.1139 - $0.1011

Stock Levels
2000 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length
    0.591 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.315 in
Assembly Clip 16.0 mm 16.0 mm 0.630 in LDPE Black

8501220901VR

Price Range
$0.1749 - $0.1539

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length
    0.866 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.63 in
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 16.0 mm | 0.63 in

8501220908VR

Price Range
$0.1729 - $0.1521

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length
    0.866 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.63 in
Assembly Clip 12.0 mm 18.0 mm 0.787 in LDPE Black

8501160901VR

Price Range
$0.1203 - $0.1042

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 0.709 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 2.0 - 40.0 mm | 0.079 - 1.575 in

8502440900VR

Price Range
$0.1203 - $0.1042

Stock Levels
19000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.079 - 1.575 in
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 8.0 mm | 0.315 in

8501150908VR

Price Range
$0.1139 - $0.1011

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length
    0.591 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.315 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 46.0 mm | 0.472 - 1.811 in

8501440900VR

Price Range
$0.1203 - $0.1042

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.811 in
Assembly Clip 12.0 mm 46.0 mm 0.787 in LDPE White

8501440908VR

Price Range
$0.1203 - $0.1042

Stock Levels
3000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.811 in
Assembly Clip 12.0 mm 46.0 mm 0.787 in LDPE Black

8501440901VR

Price Range
$0.1203 - $0.1042

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.811 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 10.0 mm | 0.236 - 0.394 in

8502160900VR

Price Range
$0.1155 - $0.1011

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
Assembly Clip 8.0 mm 8.0 mm 0.630 in LDPE Black

8501150901VR

Price Range
$0.1139 - $0.1011

Stock Levels
6000 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length
    0.591 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.315 in
Assembly Clip 6.0 mm 10.0 mm 0.787 in LDPE White

8502160908VR

Price Range
$0.1155 - $0.1011

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
Assembly Clip 12.0 mm 30.0 mm 0.787 in LDPE White

8501260908VR

Price Range
$0.1203 - $0.1042

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.181 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 22.0 mm | 0.236 - 0.866 in

8502260900VR

Price Range
$0.138 - $0.1203

Stock Levels
8000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.866 in
Assembly Clip 20.0 mm 40.0 mm 0.787 in LDPE White

8502440908VR

Price Range
$0.1203 - $0.1042

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.787 - 1.575 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 1.0 - 5.0 mm | 0.039 - 0.197 in; Compatible Panel Thickness Range 16.0 mm | 0.63 in

8501220900VR

Price Range
$0.1688 - $0.1485

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length
    0.866 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.039 - 0.197 in
  • Compatible Panel Thickness Range
    0.63 in