Our Snap fasteners include a Nylon option that is flame-rated UL94 V2, and an option that features a Low Density Polyethylene (LDPE) female washer that comes with a Polypropylene (PP) male clip.
The rivet assembly includes the male clip and the female washer that are used to join two surfaces together. They are an ideal choice for corrugated panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Hole Diameter | Male Clip Shank Length | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0682 - $0.0937 | Request the lead time here |
0.094 in
2.4 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| $0.0897 - $0.123 | Request the lead time here |
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
0.291 in
7.4 mm
|
||
| $0.0495 - $0.061 | Request the lead time here |
0.700 in
17.8 mm
|
|
|
||
| $0.0339 - $0.0466 | 8000 In stock |
|
|
0.217 in
5.5 mm
|
||
| $0.1097 - $0.1504 | 31000 In stock |
0.122 in
3.1 mm
|
|
2.189 in
55.6 mm
|
||
| $0.0449 - $0.0555 | 5000 In stock |
0.700 in
17.8 mm
|
|
|
||
| $0.1521 - $0.1729 | Request the lead time here |
0.394 in
10.0 mm
|
0.866 in
22 mm
|
0.63 in
16.0 mm
|
||
| $0.1042 - $0.1203 | Request the lead time here |
0.787 in
20.0 mm
|
0.551 in
14 mm
|
0.709 in
18.0 mm
|
||
| $0.1042 - $0.1203 | 19000 In stock |
0.787 in
20.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
||
| $0.1011 - $0.1155 | 1000 In stock |
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1011 - $0.1155 | Request the lead time here |
0.787 in
20.0 mm
|
0.551 in
14 mm
|
0.394 in
10.0 mm
|
||
| 8501150908VR | $0.1011 - $0.1139 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15 mm
|
0.315 in
8.0 mm
|
|
| $0.1042 - $0.1203 | 1000 In stock |
0.787 in
20.0 mm
|
1.102 in
28 mm
|
1.181 in
30.0 mm
|
||
| 8501440901VR | $0.1042 - $0.1203 | Request the lead time here |
0.787 in
20.0 mm
|
1.732 in
44 mm
|
1.811 in
46.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue