Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc-plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
160 results
Product SKUs information
Item Code Price range Availability View
$1.63 - $1.85 398 In stock
$1.51 - $1.72 6666 In stock
32002180 $0.43 - $0.46 1281 In stock
$0.77 - $1.24 233 In stock
$1.10 - $2.34 250 In stock
$0.77 - $1.24 923 In stock
$0.77 - $1.24 359 In stock
$0.77 - $1.24 250 In stock
30402014 $0.77 - $1.24 750 In stock
$2.80 - $4.54 250 In stock
$0.77 - $1.24 250 In stock
$0.77 - $1.24 690 In stock
$0.77 - $1.24 250 In stock
$0.77 - $1.24 250 In stock
$0.98 - $1.96 250 In stock
34008001 $3.21 - $3.21 Request the lead time here
$1.52 - $3.26 2132 In stock
$1.03 - $2.03 747 In stock
$0.98 - $1.96 250 In stock
$0.98 - $1.96 3548 In stock
  • of 8
Padlock Latch Adapter 20.2 mm Steel

060A8

Price Range
$1.85 - $1.63

Stock Levels
398 In stock
Attributes
  • Accessory Type
    Padlock Latch Adapter
  • Cam Material
    Steel
  • Style
    No Stopper
  • Material
    Steel
  • Finish
    Zinc-Plated
Fastener Ring 22.2 mm 48.0 mm Zinc Alloy

0441062

Price Range
$1.72 - $1.51

Stock Levels
6666 In stock
Attributes
  • Accessory Type
    Securing Bracket
  • Cam Material
    Steel
  • Inside Diameter
    0.874 in
  • Outside Diameter
    1.89 in
  • Overall Depth
    0.276 in
N/A - ; ; ; Style - Cam Shoe

32002180

Price Range
$0.46 - $0.43

Stock Levels
1281 In stock
Attributes
  • Accessory Type
    Cam Shoe
Replacement Cams - Cam Depth - -4.0 mm | -0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402013

Price Range
$1.24 - $0.77

Stock Levels
233 In stock
Attributes
  • Cam Depth
    -0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
N/A - ; ; ; Style - Multipoint Locking

30401034

Price Range
$2.34 - $1.10

Stock Levels
250 In stock
Attributes
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Multipoint Locking
  • Finish
    Zinc-Plated
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 25.0 mm | 0.984 in ; ; Style - Stopper

30402011

Price Range
$1.24 - $0.77

Stock Levels
923 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.984 in
  • Accessory Type
    Cam
  • Cam Material
    Plastic
  • Style
    Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30402005

Price Range
$1.24 - $0.77

Stock Levels
359 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30402003

Price Range
$1.24 - $0.77

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - -4.0 mm | -0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402014

Price Range
$1.24 - $0.77

Stock Levels
750 In stock
Attributes
  • Cam Depth
    -0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
N/A - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 49.0 mm | 1.929 in ; ; Style - Rod System Cam;No Stopper

30403001

Price Range
$4.54 - $2.80

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.929 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 25.0 mm | 0.984 in ; ; Style - Stopper

30402010

Price Range
$1.24 - $0.77

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.984 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402008

Price Range
$1.24 - $0.77

Stock Levels
690 In stock
Attributes
  • Cam Depth
    0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402007

Price Range
$1.24 - $0.77

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30402002

Price Range
$1.24 - $0.77

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
N/A - Cam Depth - 0 mm | 0 in ; Cam Length - 21.0 mm | 0.827 in ; ; Style - No Stopper

31403016

Price Range
$1.96 - $0.98

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.827 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Door Holdback M6 36.0 mm 18.0 mm NBR

34008001

Price Range
$3.21 - $3.21

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Door Holdback
  • Outside Diameter
    1.417 in
  • Overall Depth
    1.575 in
  • Material
    NBR
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 55.0 mm | 2.165 in ; ; Style - Hook Feature with Stopper

30403485

Price Range
$3.26 - $1.52

Stock Levels
2132 In stock
Attributes
  • Cam Length
    2.165 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Hook Feature with Stopper
  • Finish
    Zinc-Plated
N/A - Cam Depth - 0 mm | 0 in ; Cam Length - 29.0 mm | 1.142 in ; ; Style - Rod System Cam;No Stopper

30403006

Price Range
$2.03 - $1.03

Stock Levels
747 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.142 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
N/A - Cam Depth - 0 mm | 0 in ; Cam Length - 31.0 mm | 1.22 in ; ; Style - No Stopper

30403058

Price Range
$1.96 - $0.98

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.22 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
N/A - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 30.0 mm | 1.181 in ; ; Style - Stopper

30403085

Price Range
$1.96 - $0.98

Stock Levels
3548 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.181 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper