Knurled Knob Retractable Plunger Pins can be used in machining applications, for positioning, as loading pins, alignment pins, and indexing devices. These hand retractable pins offer a fast and convenient way to adjust or remove accessories on equipment.
These Plunger Pins have a knurled knob and a low profile design, making them a great choice for applications with limited space. A lock-out feature is available for a hands-free environment. The lock-out feature keeps the plunger pin in a retracted (open) position, allowing the user to make final adjustments on the equipment, using two hands. An anti-vibration lock patch can also be added onto threads.
Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.
Other configurations, materials and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Threadlocker | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $6.35 - $8.29 | Request the lead time here | 
 
3/8-16
 
 | 
 
Yes
 
 | 
 
Steel
 
 | 
 
0.750 in
 
19.1 mm
 
 | 
||
| $6.75 - $8.82 | Request the lead time here | 
 
5/16-18
 
 | 
 
Yes
 
 | 
 
Steel
 
 | 
 
0.625 in
 
15.9 mm
 
 | 
||
| $16.50 - $21.58 | Request the lead time here | 
 
1/2-13
 
 | 
 
Yes
 
 | 
 
Stainless Steel
 
 | 
 
0.875 in
 
22.2 mm
 
 | 
||
| $12.08 - $15.79 | Request the lead time here | 
 
1/4" x 20
 
 | 
 
Yes
 
 | 
 
Stainless Steel
 
 | 
 
0.500 in
 
12.7 mm
 
 | 
||
| $7.49 - $9.78 | Request the lead time here | 
 
1/4" x 20
 
 | 
 
Yes
 
 | 
 
Steel
 
 | 
 
0.500 in
 
12.7 mm
 
 | 
||
| $12.08 - $15.79 | Request the lead time here | 
 
1/4" x 20
 
 | 
 
No
 
 | 
 
Stainless Steel
 
 | 
 
0.500 in
 
12.7 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue