Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hand Retractable Lever Pins offer quick and convenient adjustment, and the removal of accessories from equipment. These Plunger Pins have a shortened lever handle design, which has a lock-out feature. The lock-out provides a hands-free solution with a simple twist-to-lock actuation that allows the user to make two-hand adjustments to the equipment, while the pin is held in an open (retracted) position.
Short Lever Plunger Pins are ideal for applications with limited space, and can be used for positioning, and as loading pins, alignment pins and indexing devices. An anti-vibration lock patch is available, which can be added onto threads.
These Pins are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.
Other configurations, materials and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Threadlocker | Thread Length | View | |
---|---|---|---|---|---|---|
$13.71 - $17.94 | Request the lead time here |
3/8-16
|
Yes
|
0.626 in
15.9 mm
|
||
$17.03 - $22.26 | Request the lead time here |
1/2-13
|
No
|
0.850 in
21.6 mm
|
||
$17.03 - $22.26 | Request the lead time here |
1/2-13
|
Yes
|
1.000 in
25.4 mm
|
||
$13.71 - $17.94 | Request the lead time here |
3/8-16
|
No
|
0.620 in
15.7 mm
|
||
$13.71 - $17.94 | 100 In stock |
1/4-20
|
No
|
0.500 in
12.7 mm
|
||
$13.71 - $17.94 | Request the lead time here |
1/4-20
|
Yes
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue