Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plunger Pins are used in machining applications, and are particularly good for applications where space is limited. They can be used as loading pins, alignment pins, for positioning and as indexing devices.
These hand-retractable L-handle pins provide a convenient and fast way to adjust or remove accessories on equipment. The pin includes a lock-out feature for a hands-free environment, with a simple twist-to-lock actuation. Additionally, an anti-vibration lock patch can be added on to the threads.
Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.
Other configurations, materials and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Threadlocker | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $11.57 - $15.11 | Request the lead time here |
3/8-16
|
Yes
|
Steel
|
1.181 in
30 mm
|
||
| $11.57 - $15.11 | Request the lead time here |
3/8-16
|
No
|
Steel
|
1.310 in
33.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue