Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Color | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.903 - $12.6475 | Request the lead time here |
|
Black
|
Polished
|
11-19
|
||
| $0.938 - $13.1463 | 5000 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2301 - $3.041 | 6388 In stock |
|
Black
|
Textured
|
11-14
|
||
| $0.927 - $12.9963 | 14700 In stock |
|
Black
|
Textured
|
5-8
|
||
| RDR450711A | $2.25 - $31.8117 | 1300 In stock |
|
Black
|
Polished
|
7-11
|
|
| $0.0793 - $0.4973 | 35620 In stock |
|
Black
|
|
18
|
||
| $0.1811 - $1.1265 | 4000 In stock |
|
Black
|
|
18
|
||
| $0.1843 - $1.1253 | 9000 In stock |
|
Black
|
|
13-20
|
||
| $0.1313 - $1.8343 | 19707 In stock |
0.500 in
12.7 mm
|
Black
|
Polished
|
16
|
||
| $0.1511 - $2.124 | 12730 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
11
|
||
| $0.1352 - $1.8987 | 14000 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
18
|
||
| $0.1062 - $0.3894 | 7000 In stock |
0.752 in
19.1 mm
|
Black
|
Polished
|
18
|
||
| RDG1245A | $0.1229 - $0.4523 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
19
|
|
| $0.1332 - $1.7533 | 12000 In stock |
1.000 in
25.4 mm
|
Black
|
Polished
|
16
|
||
| $0.1722 - $0.6356 | 6185 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
18
|
||
| $0.256 - $3.3951 | 1038 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
13
|
||
| $0.4797 - $1.7701 | 3341 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
18
|
||
| $0.1595 - $2.2367 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
Polished
|
19
|
||
| $0.6887 - $2.5424 | Request the lead time here |
3 in
76.2 mm
|
Black
|
Polished
|
13
|
||
| $0.1502 - $0.5537 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
17